Digital power output module Mod. ME3-0004-DL
The digital output module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet. It has two M12 A 5 pin female connections, each connection can manage 2 digital outputs and can provide a maximum of 10 W to 24 V DC. The device is useful to pilot a bistable valve or two monostable valves for each connector, or to activate the electric coils or other electric devices with maximum absorption of 10 W to 24 V DC. Connecting two outputs to one electric device only and activating them simultaneously, it is possible to provide maximum 20 W to 24 V DC.
型号 | 产品代号 | Number of digital outputs | 插座 | 插座数 | Dimensions | 信号指示 | Sensor supply | Max power for M12 connector | Max power for digital output | 信号 极性 | 防护等级 | 工作温度 | 质量 |
ME3-0004-DL | Q | 4 | M12 A 5 pin | 2 | 122 x 25 mm | 1 yellow led for each output | 24 V DC | 20 W | 10 W | NPN | IP65 | 0 ÷ 50°C | 100 g |
Digital power output module Mod. ME3-0004-DL
The digital output module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet. It has two M12 A 5 pin female connections, each connection can manage 2 digital outputs and can provide a maximum of 10 W to 24 V DC. The device is useful to pilot a bistable valve or two monostable valves for each connector, or to activate the electric coils or other electric devices with maximum absorption of 10 W to 24 V DC. Connecting two outputs to one electric device only and activating them simultaneously, it is possible to provide maximum 20 W to 24 V DC.
型号 | 产品代号 | Number of digital outputs | 插座 | 插座数 | Dimensions | 信号指示 | Sensor supply | Max power for M12 connector | Max power for digital output | 信号 极性 | 防护等级 | 工作温度 | 质量 |
ME3-0004-DL | Q | 4 | M12 A 5 pin | 2 | 122 x 25 mm | 1 yellow led for each output | 24 V DC | 20 W | 10 W | NPN | IP65 | 0 ÷ 50°C | 100 g |
Digital power output module Mod. ME3-0004-DL
The digital output module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet. It has two M12 A 5 pin female connections, each connection can manage 2 digital outputs and can provide a maximum of 10 W to 24 V DC. The device is useful to pilot a bistable valve or two monostable valves for each connector, or to activate the electric coils or other electric devices with maximum absorption of 10 W to 24 V DC. Connecting two outputs to one electric device only and activating them simultaneously, it is possible to provide maximum 20 W to 24 V DC.
型号 | 产品代号 | Number of digital outputs | 插座 | 插座数 | Dimensions | 信号指示 | Sensor supply | Max power for M12 connector | Max power for digital output | 信号 极性 | 防护等级 | 工作温度 | 质量 |
ME3-0004-DL | Q | 4 | M12 A 5 pin | 2 | 122 x 25 mm | 1 yellow led for each output | 24 V DC | 20 W | 10 W | NPN | IP65 | 0 ÷ 50°C | 100 g |