text.skipToContent text.skipToNavigation
Series 5000

Series 5000

BSP Male Quick Coupling
Full screen
Your configuration

Fittings Mod. 5051 Series Mini and Mod. 5081 European Standard



Mod. A1 Ø D H L M SW Weight [g]
5051 1/8 G1/8 5 17 6 35 20,5 14 28
5051 1/4 G1/4 5 17 8 37 20,5 17 37
5081 1/4 G1/4 7 25 8 47,5 34,5 22 93
5081 3/8 G3/8 7 25 9 48,5 34,5 22 92
5081 1/2 G1/2 7 25 10 49,5 34,5 24 107


We think you are in United States.
Update your location?