text.skipToContent text.skipToNavigation
Series 3

Series 3

In-line or manifold mounting
Series
Accessories
2 Products found
Coding example
3 3 8 D - 015 - 02 IL - U7 7
3 SERIES
3 NUMBER OF WAYS - POSITIONS
3 = 3/2 NC
4 = 3/2 NO
5 = 5/2
6 = 5/3 CC
7 = 5/3 CO
8 = 5/3 CP
9 = 1x3/2 NC + 1x3/2 NO
8 PORTS
8 = G1/8
4 = G1/4
D VERSION
= standard
D = double valve 2x3/2
L = for manifold assembly (only for solenoid valves 3/2 with G1/8 ports)
015 ACTUATION
011 = double solenoid
015 = single solenoid / spring return
016 = single solenoid / pneumatic spring return
E11 = double solenoid external servo-command
E15 = single solenoid, external servo-command / spring return
033 = pneumatic / pneumatic
035 = pneumatic / spring return
02 SOLENOID INTERFACE
02 = mech. sol. 22 x 22
IL TYPE OF MANUAL OVERRIDE
= bistable, standard
IL = bistable, lever type (available on demand)
IM = monostable (available on demand)
U7 ENCAPSULATING MATERIAL / SOLENOID DIMENSIONS
A8 = PPS / 30 x 30
G7 = PA / 22 x 22
G8 = PA / 30 x 30 (24 V DC only)
G9 = PA / 22 x 58
H8 = PA 6 V0 / 30 x 30
U7 = PET / 22 x 22
7 SOLENOID VOLTAGE

5/2-way valve, G1/8 or G1/4, bistable



Mod. Function Flow rate (Nl/min) Min pilot pressure (bar) Working pressure (bar) A A1 B C D E F G H I L M N O P S T U Z
358-033 5/2 700 1,5 -0,9 ÷ 10 G1/8 G1/8 5 3,2 31,4 32,8 36 30,4 18 39,4 96,8 22 17,4 11,5 32 39,4 - - -
354-033 5/2 1300 2,5 -0,9 ÷ 10 G1/4 4,1 3,2 36 33,7 44 29,7 22 40,7 103,3 25 21 16 40 40,7 M5 54,3 8


We think you are in United States.
Update your location?