Switch box
Mod. SBT (standard) e SIP (ATEX version)
Mod. SIP: intrinsic safety Atex version with protection modes Ex II 2 G/D
EEx ia IIC T6 for zones classified as 1, 2, 21 e 22.
EEx ia IIC T6 for zones classified as 1, 2, 21 e 22.
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
Mod. | Body material | Cover material | Shaft material | Screws | Operating temperature | Protection class | Kind of end stop |
SBT-012H0-2H | Technopolymer | Polycarbonate | Technopolymer | Stainless steel | -15°C + 80°C | IP65 | 2 electromec. end stops SPDTMax 5A 250V AC / 3A 24V DC |
SIP702L0-2H | Technopolymer | Polycarbonate | Technopolymer | Stainless steel | -15°C + 80°C | IP65 | 2 inductive Namur P+F NJ2-V3-N(2 non amplified wires) |
Mod. | Body material | Cover material | Shaft material | Screws | Operating temperature | Protection class | Kind of end stop |
SBT-012H0-2H | Technopolymer | Polycarbonate | Technopolymer | Stainless steel | -15°C + 80°C | IP65 | 2 electromec. end stops SPDT Max 5A 250V AC / 3A 24V DC |
SIP702L0-2H | Technopolymer | Polycarbonate | Technopolymer | Stainless steel | -15°C + 80°C | IP65 | 2 inductive Namur P+F NJ2-V3-N (2 non amplified wires) |