text.skipToContent text.skipToNavigation
PME 系列

PME 系列

规格 1 和 规格 2
接口 G1/8 - G1/4 - G3/8 - 1/4NPTF
PME 系列电气比例调压器是一款理想的 精确压力控制解决方案。这种新型的压力 调节器具有高气动性能,而且重量轻、尺寸 小,具有更大的灵活性。

PME 系列电气比例调压器有两种规格和 类型,1)断电排气型,断电后可实现排气 的功能,2)多路型,即一组比例阀成组使 用,具有统一的进气口,但保持独立的工作 口。

PME 系列还可提供 CANopen 通讯协 议连接类型,特别适用于在一条现场 总线上控制多个比例调压器,以及宽 电源电压范围 (12 ÷ 24 V DC) 的应用。
Series
Accessories
  • 1(current)
  • 2
  • 3
找到 89 件产品
Analog - PME1M4-ED5I2P-00
SERIES PME
Analog - PME1M4-ED5I4E-00
SERIES PME
Prop. press. reg.s.pme - PME1M4-ED7I2E-00
SERIES PME
Analog - PME1M4-EF5I4E-00
SERIES PME
Analog - PME1M4-EF6I4P-00
SERIES PME
Analog - PME1M4-EF7I2P-00
SERIES PME
Analog - PME1M4-EG5I2P-00
SERIES PME
Analog reg. s.pme nptf - PME1N4-ED5I2E-2R
SERIES PME
比例阀 - PME104-ED5I2E-00
SERIES PME
Analog - PME104-ED5I2E-2F
SERIES PME
Analog - PME104-ED5I2E-2R
SERIES PME
Analog - PME104-ED5I2E-5F
SERIES PME
  • 1(current)
  • 2
  • 3
符合标准 CE
控制物理量 压力
机能 3
公称流量(Qn) PME104 - 1100 Nl/min PME238 - 4600 Nl/min
介质 经过滤的压缩空气,无需润滑,过滤精度等级符合 ISO 8573.1 7.4.4 等级 可根据需要选择适用于惰性气体或氧气的类型
出口压力范围 0.05 - 10.3 bar (0.72-150 PSI)(代号 D)
0.05 - 6 bar (0.72-87 PSI)(代号 F)
0.05 - 7 bar (0.72-101.5 PSI) (代号 G)
最大输入压力 11 bar (代号 D, G 和 F)
分辨率 0.3 (规格 1) 0.6 (规格 2)
介质温度 0 - 50 °C
环境温度 0 - 50 °C
气接口 G1/8 - G1/4 - G3/8 - 1/4 NPTF
材料 铝合金基体 - 工程塑料外壳 - 丁腈橡胶或氟橡胶密封件
供电电压(V) 12 ÷ 24 V DC (仅限 CANopen 类型)
控制信号 0-10V (代号 2); 4-20 mA (代号 4); CANopen (代号 C)
迟滞 0.5% (规格 1) 0.7% (规格 2)
功率消耗 110 - 200 mA (参见产品说明书)
电气接口 M12 5 芯针插座
防护等级 IP65
重复精度 0.4% FS
线性度 0.4% FS
模块化 与 MD 系列模块化组合使用
移动设备应用 NFCamApp (Android, iOS)
CANopen 类型 CiA 301 和 CiA 408(使用串行通信可获得大量反馈信息,例如设定压力值或通信错误,这些信息在 PME 系列的 其他版本中无法获得)
全屏
您的配置
CODING EXAMPLE
PME 1 04 - E D 5 I 2 E - 00 OX1
PME SERIES -
1 SIZE
1 = Size 1
2 = Size 2
04 CONNECTION PORT
04 = G1/4
38 = G3/8 (only size 2)
M4 = G1/4 Manifold
14 = NPTF 1/4 (only size 1)
N4 = 1/4 NPTF Manifold
08 = G1/8 (only size 1)
M8 = G1/8 Manifold (only size 1)
E DIAGNOSTICS
E = Without WiFi No Diagnostics
D WORKING PRESSURE
F = 0-6 bar (standard for OX1 version with internal servo-pilot supply)
G = 0-7 bar (OX1 versions only with external servo-pilot supply with air)
D = 0-10,3 bar (OX1 versions only with external servo-pilot supply with air)
5 VALVE FUNCTION
5 = Standard, 3-way NC version. Size 1 and 2 with port 3 and pilot exhaust not conveyable.
6 = Version with integrated exhaust valve (maximum working pressure F or G). Size 1 and 2 with port 3 and pilot exhaust not conveyable.
7 = Standard, 3-way NC version. Size 1 and 2 with port 3 and pilot exhaust conveyable.
8 = Version with integrated exhaust valve (maximum working pressure F or G). Size 1 and 2 with port 3 and pilot exhaust conveyable.
I PILOT SUPPLY
I = Internal
E = External
2 COMMAND SIGNAL
2 = 0-10V
4 = 4-20mA
C = CANopen
E FEEDBACK DIGITAL OUTPUT SIGNAL
N = without digital output (only with CANopen version)
E = error (only with input signal 2,4)
P = pressure switch (only with input signal 2,4)
W = pressure switch with "window" function (only with input signal 2,4)
00 CABLE LENGTH
00 = No cable
2F = 2mt 5 pin straight unshielded
2R = 2mt 5 pin 90° cable unshielded
5F = 5mt 5 pin straight unshielded
5R = 5mt 5 pin 90° cable unshielded
2R3 = 2 mt 90° cable, 3 wires (*) unshielded
5R3 = 2 mt 90° cable, 3 wires (*) unshielded
2FC = 2mt 5 pin straight shielded
2RC = 2mt 5 pin 90° cable shielded
5FC = 5mt 5 pin straight shielded
5RC = 5mt 5 pin 90° cable shielded
OX1 CERTIFICATES:
  = no certificate OX1
  = for use with oxygen, available in the versions “Working pressure” F; and with “Valve Function” 7; 8
用于氧气的类型
最大工作压力 6 Bar 时,内先导和外先导均可提供,其他工作压力类型仅提供外先导。
(*) in the cable versions with 3 wires, only pins 1 (24 VDC), 4 (GND) and 3 (IN +) are available. On the other hand, pin 5 (Dout) is not available.
We think you are in United States.
Update your location?