气控阀和电磁阀
D 系列 VA 型
二位三通, 双二位三通, 二位五通, 三位五通
管式连接
规格 10,5, 16, 25
管式连接
规格 10,5, 16, 25
全新的 D 系列气控阀和电磁阀可广泛 用于各种工业应用,其结构紧凑,特别适用 于安装在空间狭小或需要靠近执行元件的场 合。
D 系列气控阀和电磁阀阀体上有螺纹接 口,可以单独使用,也可安装于气路板上使 用,从而使电磁阀组的应用更为简洁。
D 系列气控阀和电磁阀阀体采用铝合金 材质,保证在恶劣工况下的最高可靠性。
D 系列气控阀和电磁阀阀体上有螺纹接 口,可以单独使用,也可安装于气路板上使 用,从而使电磁阀组的应用更为简洁。
D 系列气控阀和电磁阀阀体采用铝合金 材质,保证在恶劣工况下的最高可靠性。
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Accessory kit control _ - DCA10-10
Accessory kit control _ - DCA10-11
Accessory kit control _ - DCA10-12
Accessory kit control _ - DCA10-13
Accessory kit control _ - DCA10-14
Accessory kit control _ - DCA10-15
Accessory kit control _ - DCA10-16
Accessory kit control _ - DCA10-17
Accessory kit control _ - DCA10-18
Accessory kit control _ - DCA10-19
Accessory kit control _ - DCA10-2
Accessory kit control _ - DCA10-3
Accessory kit control _ - DCA10-5
Accessory kit control _ - DCA10-6
Accessory kit control _ - DCA10-7
Accessory kit control _ - DCA10-8
Accessory kit control _ - DCA10-9
Accessory kit control _ - DCA20-10
Accessory kit control _ - DCA20-11
Accessory kit control _ - DCA20-12
Accessory kit control _ - DCA20-13
Accessory kit control _ - DCA20-14
Accessory kit control _ - DCA20-15
Accessory kit control _ - DCA20-16
Accessory kit control _ - DCA20-17
Accessory kit control _ - DCA20-18
Accessory kit control _ - DCA20-19
Accessory kit control _ - DCA20-2
Accessory kit control _ - DCA20-3
Accessory kit control _ - DCA20-4
Accessory kit control _ - DCA20-5
Accessory kit control _ - DCA20-6
Accessory kit control _ - DCA20-7
Accessory kit control _ - DCA20-8
Accessory kit control _ - DCA20-9
Accessory kit control _ - DCA40-10
Accessory kit control _ - DCA40-11
Accessory kit control _ - DCA40-12
Accessory kit control _ - DCA40-13
Accessory kit control _ - DCA40-14
Accessory kit control _ - DCA40-15
Accessory kit control _ - DCA40-16
Accessory kit control _ - DCA40-2
Accessory kit control _ - DCA40-4
Accessory kit control _ - DCA40-6
Accessory kit control _ - DCA40-7
Accessory kit control _ - DCA40-8
Accessory kit control _ - DCA40-9
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
结构形式 | 滑阀型 |
阀位 | 二位三通(常开 - 常闭),双二位三通(常开 - 常闭 - 常开和常闭),二位五通,三位五通(中封 - 中泄 - 中压) |
材料 | 铝合金阀体、阀芯和气路板,工程塑料端盖,增强丁腈橡胶密封件 |
接口 | M7 - G3/8 |
环境温度 | 0°C ÷ 50°C |
介质 | 经过滤的压缩空气,过滤精度等级符合 ISO 8573-1:2010 7.4.4,无需润滑 如果使用油雾润滑,应不间断地使用油雾润滑(润滑油最大运动粘度不超过 32cst),并选择外先导型 先导空气过滤精度等级符合 ISO 8573-1:2010 7.4.4 |
电压 | 24V DC |
电压允差 | ± 10% |
功率消耗 | 1W |
绝缘等级 | F |
Protection class | IP65 带插座,符合 EN 175301 C 标准 (仅限规格 25) IP65 带 M8 插座 (仅限规格 10.5) IP40 带微型插座 |
NA 系列电磁阀和气控阀代号
DC | A | 1 | 0 | - | 12 |
DC | SERIES |
A |
MANIFOLD A = For type VA valves |
1 |
SIZE 1 = 10,5 mm 2 = 16 mm 4 = 25 mm |
0 |
BODY TYPE 0 = body for sub-base assembly |
12 |
N° OF POSITIONS 2 3 4 ... 16 17 (no D4) 18 (no D4) 19 (no D4) |
NA 系列电磁阀和气控阀代号
DC | A | 1 | E | P | MBMXCVB | 3BX2AB | CSL | R |
DC | SERIES |
A |
MANIFOLD WITH VALVES A = For type VA valve |
1 |
SIZE/DIMENSION 1 = 10.5 mm 2 = 16 mm 4 = 25 mm |
E |
ACTUATION E = Electric (D1 and D2) 3 = Electric with solenoid 15 mm (D2 and D4) C = Electric with M8 connector (D1 and D2) P = Pneumatic |
P |
TYPE OF MANUAL OVERRIDE P = push button (not for "3" actuation) R = with push and turn device 0 = without manual override (for "P" actuation) |
MBMXCVB |
TYPE OF VALVE / SOLENOID VALVE M = 5/2 Monostable B = 5/2 Bistable C = 2 x 3/2 NC A = 2 x 3/2 NO G = 2 x 3/2 (NC + NO) V = 5/3 CC K = 5/3 CO N = 5/3 CP L= Free position X = Additional supply and exhaust Y = Additional supply and exhaust with silencer SOLENOID VALVE WITH EXTERNAL SERVO-PILOT SUPPLY MZ = 5/2 Monostable BZ = 5/2 Bistable CZ = 2 x 3/2 NC AZ = A = 2 x 3/2 NO GZ = 2 x 3/2 (NC + NO) VZ = 5/3 CC KZ = 5/3 CO NZ = 5/3 CP |
3BX2AB |
CONNECTIONS ON VALVE POSITIONS T = Thread A = Ø4 (D1) Fittings 6512 4-M7-M B = Ø6 (D1) Fittings 6512 6-M7-M C = Ø8 (D2) Fittings S6510 8-1/4 (D2) S6510 6-1/4 D = Ø10 (D2) Fittings 6512 10-1/4-M E = Ø12 (D4) Fittings S6510 12-3/8 (D4) S6510 10-3/8 F = Ø14 (D4) Fittings S6510 14-3/8 L = Free position X = Threaded plate Y = See code D1AVA-Y / D2AVA-Y / D4AVA-Y The pneumatically operated solenoid valves with external servo-pilot supply with connections from A to F are already equipped with fittings on the pilot ports Ø4 (D1 and D2) 6512 4 – M5 Ø6 (D4) 6512 6 – M5 |
CSL |
MANIFOLD CONNECTIONS T = Thread (on both sides) C = Fittings on connections 1;3;5 CS = Fittings Ø 8 - Silencer 2931 1/8 on supply + silencers on exhausts D = Fittings Ø 10 on connections 1;3;5 DS = Fittings Ø 10 on supply + silencers on exhausts E = Fittings Ø 12 on connections 1;3;5 ES = Fittings Ø 12 on supply + silencers on exhausts F = Fittings Ø 14 on connections 1;3;5 FS = Fittings Ø 14 on supply + silencers on exhausts G = Fittings Ø 16 (D4), S6510 16-1/2 GS = Fittings Ø 16 on supply + silencers on exhausts CONNECTION SIDE = Both L = Fittings on the Left (right side covered) R = Fittings on the Right (left side covered) (D1) 6512 8-1/8-M (D1) 6512 8-1/8-M + 2921 1/8 (D2) S6510 10-3/8 (D2) S6510 10-3/8 + 2921 3/8 (D2) S6510 12 3/8 (D2) S6510 12 3/8 + 2921 3/8 (D4) S6510 14-1/2 (D4) S6510 14-1/2 + 2921 1/2 (D4) S6510 16-1/2 (D4) S6510 16-1/2 + 2921 1/2 (D2) S6510 8-3/8 (D2) S6510 8-3/8 + 2921 3/8 (D4) S6510 10-1/2 (D4) S6510 10-1/2 + 2921 1/2 (D4) S6510 12-1/2 (D4) S6510 12-1/2 + 2921 1/2 |
R |
FIXING: = Direct R = Port for DIN rail (only for D1) |
In case of the same consecutive codes, group them and indicate the total quantity, for example: DCA1EP-MMMYCCVG-BBBYBAAA-CSL-R DCA1EP-3MY2CVG-3BYB3A-CSL-R VERSION 3, through the connector with rectifier bridge, can be used for AC applications. (see the connectors at the end of the section) |
EN 系列气控阀和电磁阀代号(管式连接)
D | 1 | E | VA | - | B | P | - | BS |
D | SERIES | |
1 |
SIZE 1 = 10,5 mm 2 = 16 mm 4 = 25 mm |
|
E |
ACTUATION E = electric (D1 and D2) 3 = electric 15 mm (D2 and D4) C = electric with M8 connections (D1 and D2) P = pneumatic |
|
VA |
COMPONENT VA = Valve with threaded body |
|
B |
TYPE OF SOLENOID VALVE M = 5/2 Monostable B = 5/2 Bistable P = 3/2 NC Q = 3/2 NO C = 2 x 3/2 NC A = 2 x 3/2 NO G = 2 x 3/2 (NC+NO) N = 5/3 CP V = 5/3 CC K = 5/3 CO |
SOLENOID VALVE WITH EXTERNAL SERVO-PILOT SUPPLY MZ = 5/2 Monostabile BZ = 5/2 Bistabile PZ = 3/2 NC QZ = 3/2 NO CZ = 2 x 3/2 NC AZ = 2 x 3/2 NO GZ = 2 x 3/2 (NC+NO) NZ = 5/3 CP VZ = 5/3 CC KZ = 5/3 CO |
P |
TYPE OF MANUAL OVERRIDE P = push button (not for D4) R = with push and turn device 0 = for P actuation |
|
BS |
CONNECTIONS T = Thread A = Ø4 (D1) fittings 6512 4-M7-M B = Ø6 (D1) fittings 6512 6-M7-M Ø6 (D2) S6510 6-1/4 C = Ø8 (D2) fittings S6510 8-1/4 D = Ø10 (D4) fittings 6512 10-1/4-M Ø10 (D4) S6510 10-3/8 E = Ø12 (D4) fittings 6510 12-3/8 F = Ø14 (D4) fittings 6510 14-3/8 |
AS = Ø4 (D1) fittings 6512 4-M7-M + silencers 2931 M7 BS = Ø6 (D1) fittings 6512 6-M7-M + silencers 2931 M7 Ø6 (D2) S6510 6-1/4 + 2921 1/4 CS = Ø8 (D2) fittings S6510 8-1/4-M + silencers 2921 1/4 DS = Ø10 (D2) fittings 6512 10-1/4-M + silencers 2921 1/4 Ø10 S6510 10-3/8 + 2921 3/8 ES = Ø12 (D4) fittings S6510 12-3/8 + silencers 2931 3/8 FS = Ø14 (D4) fittings S6510 14-3/8 + silencers 2931 3/8 |
VERSION 3, through the connector with rectifier bridge 125-571-3, can be used for AC applications. (see the connectors at the end of the section) |
1-16/37 结果
1-16/18 结果