text.skipToContent text.skipToNavigation
Series AP

Series AP

2/2-way proportional valves, NC
Sizes: 16 - 22 mm
Series AP directly operated 2/2-way proportional solenoid valves, NC, with nominal diameters range from 0,8 to 2,4 mm, can be used where an open loop flow control is required, with gas mixtures, to control free flows or blows, or emptying chambers using vacuum.

Series AP proportional valves have been manufactured to optimize and reduce friction and stick-slip effects. The output flow is proportional to the control signal. As they can work also in vacuum, a minimum working pressure is not required.
Series
Accessories
  • 1(current)
  • 2
  • 3
102 Products found
Proporz. valves 2 ways - AP-621L-DR3-GP7
Series AP
Proporz. valves 2 ways - AP-621L-DR3-GPH
Series AP
Valv. propo. - AP-621L-HW3-GP7-OX2
Series AP
Valv. propo. - AP-621L-HW3-GPH-OX2
Series AP
Proporz. valves 2 ways - AP-621L-LR3-GP7
Series AP
Proporz. valves 2 ways - AP-621L-LR3-GPH
Series AP
Valv. propo. - AP-621L-LW3-GP7-OX2
Series AP
Valv. propo. - AP-621L-LW3-GP75-OX2
Series AP
Valv. propo. - AP-621L-LW3-GPH-OX2
Series AP
Proporz. valv. - AP-721D-LW3-U711-OX2
Series AP
Proporz. valv. - AP-721D-LW3-U7115-OX2
Series AP
Proporz. valv. - AP-721D-NW3-U711-OX2
Series AP
  • 1(current)
  • 2
  • 3

Function 2/2 NC
Operation proportional directly operated
Ports M5 - G1/8 - with rear flanges - with lower flanges
Hysteresis Size 16mm: 12% FS - Size 22mm: 10% FS
Repeatibility Size 16mm: 7% FS - Size 22mm: 7% FS
Operating temperature 0 ÷ 60°C
Medium filtered compressed air, unlubricated, according to ISO 8573-1 class 3.4.3, inert gas.
All the valves are suitable for use with oxygen.
Installation any position
Materials body = brass / PVDF (size 16mm only)
seals = NBR, FKM, EPDM
Nominal resistance GP7 = 193 ohm - GPH = 48 ohm - U711 = 85 ohm - U712 = 22 ohm
Rated current GP7 = 125 mA - GPH = 250 mA - U711 = 271 mA - U712 = 542 mA

NOTE: Having a counterpressure on the outlet connection of at least 25% of the inlet pressure ensures the good functioning of the valve and improves its performance.
Example: with inlet Pressure = 1 bar on the outlet connection, a min. counterpressure of 250 mbar is recommended.

CODING EXAMPLE
AP - 7 2 1 1 - L R 2 - U 7 11 OX2
AP SERIES
7 BODY
6 = size 16mm

7 = size 22mm
2 NUMBER OF WAYS
2 = 2-way
1 VALVE FUNCTION
1 = NC
1 PORTS
0 = M5 (size 16mm only)
1 = G1/8 (size 22mm only)

4 = with rear flanges (size 16mm only)
5 = with lower flanges

L = male hose adaptor (for body in PVDF only, size 16mm)
L ORIFICE
D = ø0,8 mm (size 16mm only)
F = ø1 mm

H = ø1,2 mm
L = ø1,6 mm

N = ø2 mm (size 22mm only)
Q = ø2,4 mm (size 22mm only)
R SEAL MATERIAL
R = NBR

W = FKM

E = EPDM
2 BODY MATERIAL
2 = brass

3 = PVDF (size 16mm only)
U ENCAPSULATING MATERIAL
G = PA (size 16mm only)

U = PET (size 22mm only)
7 SOLENOID DIMENSIONS
P = 16x26 DIN EN 175301-803-C (size 16mm only)

7 = 22x22 DIN 43650 B (size 22mm only)
11 SOLENOID VOLTAGE
H = 12 V DC 3 W (size 16mm only)
7 = 24 V DC 3 W (size 16mm only)

11 = 24 V DC 6,5 W (size 22mm only)
12 = 12 V DC 6,5 W (size 22mm only)
COIL ORIENTATION
= fastons opposite to pneumatic ports/same side of the outlet
5 = fastons towards pneumatic ports/same side of the inlet
OX2 VERSION
OX2 = version with ASTM G93-03 Certification Level B (FKM seals only)
= non-certified version
We think you are in United States.
Update your location?