text.skipToContent text.skipToNavigation

M004-R10

Min. Betriebsdruck   0.5 ÷ 4 bar
Name der Serie   M
Bauform   Self relieving
Einstellung   Without high relief flow (standard)
Größe   0
Manometer   Without pressure gauge (standard)
Funktion   REGULATOR
Anschlüsse   G1/4
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Mikroregler



Mod. A B C F G I L M N R S U
M008-R00 76 37 39 10 27 28 M30x1,5 45 45 3 0 ÷ 6 G1/8
M004-R00 76 37 39 10 27 28 M30x1,5 45 45 3 0 ÷ 6 G1/4
M008-R01-E-OX1 76 37 39 10 27 28 M30x1,5 45 45 3 0 ÷ 6 G1/8
M004-R01-E-OX1 76 37 39 10 27 28 M30x1,5 45 45 3 0 ÷ 6 G1/4


We think you are in United States.
Update your location?