text.skipToContent text.skipToNavigation

8432 6-1/8

Vollbid
Ihre Konfiguration

T-Einschraub-Verschraubung Mod. 8432



Mod. A D C E F H L SW1 Gewicht [g]
8432 6-1/8 6 G1/8 4 15 12,5 6 52 12 33


We think you are in United States.
Update your location?