POLYETHYLENE PE LD (TPE)
Mod. PE LD
Wide chemical compatibility, food-safe compatibility, high performance at low temperatures, high resistance to aging.
Low-density polyethylene tubes are ideal for food processing or fluid transmission applications. Utilising food-grade material allows continuous contact with food and beverages and provides a safe user environment.
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Operating Temperature with air °C | -60 ÷ +40 |
Operating pressure at 20°C (bar) | 7 - 21 |
Min. bend radius mm | 19 - 76 |
Specific weight (g/m) | 8,5 - 25,4 |
Box m | 25 and 100 |
Standard Size mm | 4/2; 6/4; 8/6; 10/8 |
Standards | REACH, RoHS REG UE 10/2011 (Raw material) FDA 21 CFR REG UE 1935/2004 (MOCA) D.M. 174 del 06/04/2004 |
POLYETHYLENE PE LD (TPE) Mod. PE LD
Box 25 m
TRANSPARENT | BLACK | BLUE |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPE-4/2-0101-N-B25 | 4 | 2 | 1 | 21 | 19 | 8,5 | ||
TPE-6/4-0101-N-B25 | TPE-6/4-0101-BK-B25 | TPE-6/4-0101-B-B25 | 6 | 4 | 1 | 13 | 32 | 14,1 |
TPE-8/6-0101-N-B25 | TPE-8/6-0101-BK-B25 | TPE-8/6-0101-B-B25 | 8 | 6 | 1 | 10 | 43 | 19,8 |
TPE-10/8-0101-N-B25 | TPE-10/8-0101-BK-B25 | TPE-10/8-0101-B-B25 | 10 | 8 | 1 | 7 | 76 | 25,4 |
Box 100 m
TRANSPARENT | BLACK | BLUE |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPE-4/2-0101-N-B100 | 4 | 2 | 1 | 21 | 19 | 8,5 | ||
TPE-6/4-0101-N-B100 | TPE-6/4-0101-BK-B100 | TPE-6/4-0101-B-B100 | 6 | 4 | 1 | 13 | 32 | 14,1 |
TPE-8/6-0101-N-B100 | TPE-8/6-0101-BK-B100 | TPE-8/6-0101-B-B100 | 8 | 6 | 1 | 10 | 43 | 19,8 |
TPE-10/8-0101-N-B100 | TPE-10/8-0101-BK-B100 | TPE-10/8-0101-B-B100 | 10 | 8 | 1 | 7 | 76 | 25,4 |