POLYAMIDE PA12 HL (TSR, TRSR)
Mod. TPA HL
High resistance to aging, good heat resistance, good hydrocarbon and oil resistance, proper for higher pressure.
High-quality rigid polyamide tubes are ideal for misting and
lubricating applications.
lubricating applications.
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Operating Temperature with air °C | -40 ÷ +100 |
Operating Temperature with water base °C | 70 |
Max temperature °C | 125 |
Operating pressure at 20°C (bar) | 87 - 91 |
Min. bend radius mm | 25 - 120 |
Specific weight (g/m) | 9,5 - 89 |
Box m | 25 and 100 |
Standard Size mm | 4/2,5; 6/3; 6,35/3; 9,53/5; 12,7/7 |
Standards | REACH, RoHS DIN 73378 DIN 74324 not for (6,35/3; 9,53/5; 12,7/7) |
POLYAMIDE PA12 HL (TSR, TRSR) Mod. TPA HL
Box 25 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPA-4/2-0201-BK-B25 | 4 | 2 | 1 | 91 | 25 | 9,5 |
TPA-6/3-0201-BK-B25 | 6 | 3 | 1,50 | 93 | 36 | 21,4 |
TPA-6,35/3-0201-BK-B25 | 6,35 | 3 | 1,675 | 95 | 40 | 24,8 |
TPA-9,53/5-0201-BK-B25 | 9,53 | 5 | 2,26 | 87 | 120 | 52 |
TPA-12,7/7-0201-BK-B25 | 12,70 | 7 | 2,85 | 87 | 120 | 89 |
Box 100 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPA-4/2-0201-BK-B100 | 4 | 2 | 1 | 91 | 25 | 9,5 |
TPA-6/3-0201-BK-B100 | 6 | 3 | 1,50 | 93 | 36 | 21,4 |
TPA-6,35/3-0201-BK-B100 | 6,35 | 3 | 1,675 | 95 | 40 | 24,8 |
TPA-9,53/5-0201-BK-B100 | 9,53 | 5 | 2,26 | 87 | 120 | 52 |
TPA-12,7/7-0201-BK-B100 | 12,70 | 7 | 2,85 | 87 | 120 | 89 |