Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
MX 系列隔离三通阀代号 单阀
MX | 2 | 3/8 | V | 1 | LH | 0 | A | B | KK | LH |
MX | 系列 | |
2 |
规格 2 = G3/8 - G1/2 - G3/4 3 = G3/4 - G1 |
|
3/8 |
接口 3/8 = G3/8 1/2 = G1/2 3/4 = G3/4 1 = G1 |
|
V | 隔离三通阀 | |
1 |
控制方式 01 = 手控型(可锁) 16 = 电控型 17 = 电控型(外先导) 36 = 气控型 |
|
LH |
气流流向 = 从左向右(标准) LH = 从右向左 |
|
0 |
ACCESSORIES 0 = without silencer 1 = with silencer |
|
A |
SENSOR A = UL sensor, 2 mt cable B = UL sensor, 5 mt cable C = ATEX sensor, 2 mt cable |
D = ATEX sensor, 5 mt cable E = CE sensor M8 connector, 300 mm cable |
B |
VERSION A = Atex B = UL C = CE |
sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC |
KK |
MOUNTING = without mounting accessories Z = central wall clamps Y= central wall brackets |
HH = side quick clamps and flanges JJ= side wall clamps and flanges KK = side wall brackets and flanges |
LH |
FLOW DIRECTION = from left to right (standard) LH = from right to left |
MX 系列隔离三通阀代号 双阀
MX | 2 | - | 1/2 | - | V | 18 | 4 | 0 | A | B | - | KK | - | LH |
MX | SERIES | |
2 | SIZE | |
1/2 |
PORT 1/2 =G1/2 |
|
V |
COMPONENT V = 3/2 way valve |
|
18 |
CONSTRUCTION 18 = internal servo-pilot with soft start valve 19 = external servo-pilot with soft start valve |
|
4 |
CHANNEL 4 = double |
|
0 |
ACCESSORIES 0 = without silencer 1 = with silencer |
|
A |
SENSOR A = UL sensor, 2 mt cable B = UL sensor, 5 mt cable C = ATEX sensor, 2 mt cable |
D = sensore ATEX cavo 5mt E = sensore CE connettore M8 cavo 300mm |
B |
VERSION A = Atex B = UL C = CE |
sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC |
KK |
MOUNTING = without mounting accessories Z = central wall clamps Y= central wall brackets |
HH = side quick clamps and flanges JJ= side wall clamps and flanges KK = side wall brackets and flanges |
LH |
FLOW DIRECTION = from left to right (standard) LH = from right to left |