Mod. | Ø | ØCD | E | CB | UB | L | FL | MR | XD+ |
H-41-32 | 32 | 10 | 47 | 26 | 46,5 | 12,5 | 22 | 10 | 15 |
H-41-40 | 40 | 12 | 52 | 28 | 52 | 16 | 25 | 12 | 18 |
H-41-50 | 50 | 12 | 64 | 32 | 60 | 16 | 27 | 12 | 19 |
H-60-63 | 63 | 16 | 74 | 40 | 70 | 21 | 32 | 16 | 24 |
C-H-41-80 | 80 | 16 | 94 | 50 | 90 | 22 | 36 | 16 | 26,5 |
C-H-41-100 | 100 | 20 | 114 | 60 | 110 | 27 | 41 | 20 | 31,3 |
C-H-32-125 | 125 | 25 | 140 | 70 | 130 | 30 | 50 | 25 | 41 |
Mod. | Ø | ØCD | E | CB | UB | L | FL | MR | XD+ |
H-41-32 | 32 | 10 | 47 | 26 | 46,5 | 12,5 | 22 | 10 | 15 |
H-41-40 | 40 | 12 | 52 | 28 | 52 | 16 | 25 | 12 | 18 |
H-41-50 | 50 | 12 | 64 | 32 | 60 | 16 | 27 | 12 | 19 |
H-60-63 | 63 | 16 | 74 | 40 | 70 | 21 | 32 | 16 | 24 |
C-H-41-80 | 80 | 16 | 94 | 50 | 90 | 22 | 36 | 16 | 26,5 |
C-H-41-100 | 100 | 20 | 114 | 60 | 110 | 27 | 41 | 20 | 31,3 |
C-H-32-125 | 125 | 25 | 140 | 70 | 130 | 30 | 50 | 25 | 41 |
Mod. | Ø | CB | UB | E | XD+ | FL | L | CD | MR | Couple de serrage |
H-41-32 | 32 | 26 | 46,5 | 47 | 120 | 22 | 12,5 | 10 | 10 | 5 Nm |
H-41-40 | 40 | 28 | 52 | 52 | 135 | 25 | 16 | 12 | 12 | 5 Nm |
H-41-50 | 50 | 32 | 60 | 64 | 143 | 27 | 16 | 12 | 12 | 10 Nm |
H-60-63 | 63 | 40 | 70 | 74 | 158 | 32 | 21 | 16 | 16 | 10 Nm |
C-H-41-80 | 80 | 50 | 90 | 94 | 174 | 36 | 22 | 16 | 16 | 15 Nm |
C-H-41-100 | 100 | 60 | 110 | 114 | 189 | 41 | 27 | 20 | 20 | 15 Nm |
C-H-41-125 | 125 | 70 | 130 | 140 | 225 | 50 | 30 | 25 | 25 | 20 Nm |
Mod. | Ø | CB | UB | E | XD+ | FL | L | CD | MR | Couple de serrage |
H-41-50 | 50 | 32 | 60 | 64 | 143 | 27 | 16 | 12 | 12 | 13 Nm |
H-60-63 | 63 | 40 | 70 | 74 | 158 | 32 | 21 | 16 | 16 | 13 Nm |
C-H-41-80 | 80 | 50 | 90 | 94 | 174 | 36 | 22 | 16 | 16 | 19 Nm |
C-H-41-100 | 100 | 60 | 110 | 114 | 189 | 41 | 27 | 20 | 20 | 22 Nm |
C-H-41-125 | 125 | 70 | 130 | 140 | 225 | 50 | 30 | 25 | 25 | 26 Nm |