text.skipToContent text.skipToNavigation
BPA multiplier - size 100

BPA multiplier - size 100

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
BPA - 040 - R1
BPA SERIES
040 SIZES
40
63
100
R1 REGULATOR
= without regulator - MP01
R1 = with regulator (P.IN 2-8bar - P.OUT 0-10bar) - MP02
R2 = with regulator (P.IN 2-10bar - P.OUT 0-16bar) - MP02

BPA multiplier - Size 100

* = version without regulator
** = version with R1, R2 regulator


We think you are in United States.
Update your location?