Angular grippers with opening angle of 30°
Series CGAN
Double acting, magnetic, self centering
Sizes: 10, 16, 20, 25, 32
Sizes: 10, 16, 20, 25, 32
Series CGAN angular grippers are available in 5 different sizes. Thanks to an opening angle of between -10° and 30°, the Series CGAN angular grippers guarantee a fast and efficient grip even in reduced workspaces.
Its compact design and the materials used, make this gripper particularly suitable for all those applications requiring high precision and position repeatability such as Transferring, Pick & Place or Pick & Hold.
Fixing points on three different sides of the gripper body and its easy mounting by means of an optional adaptor, guarantee highly flexible installation, even in industrial sectors that demand high levels of production efficiency such as the assembly, packaging and Food & Beverage sectors.
Its compact design and the materials used, make this gripper particularly suitable for all those applications requiring high precision and position repeatability such as Transferring, Pick & Place or Pick & Hold.
Fixing points on three different sides of the gripper body and its easy mounting by means of an optional adaptor, guarantee highly flexible installation, even in industrial sectors that demand high levels of production efficiency such as the assembly, packaging and Food & Beverage sectors.
Series
Accessories
Angular gripper - CGAN-32
Angular gripper ser. cgan - CGAN-25
Angular gripper ser. cgan - CGAN-20
Angular gripper - CGAN-16
Angular gripper - CGAN-10
Magnetic proximity switch - CSD-D-334
Magnetic proximity switch - CSD-D-334-5
Magnetic proximity switch - CSD-D-364
Gripper brackets - L-CGP-16
Gripper brackets - L-CGP-25
Gripper brackets - C-CGP-32
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
Type of construction | Self centering angular gripper |
Operation | Double-acting |
Sizes | 10; 16; 20; 25; 32 |
Force transmission | Lever system |
Opening torque at 6 bar | 14 - 280 (Ncm) |
Closing torque at 6 bar | 10 - 230 (Ncm) |
Opening/closing angle | 2x15° |
Air connections | M3 - M5 |
Operating pressure | 2 ÷ 8 bar |
Operating temperature | 5°C ÷ 60°C |
Store temperature | -10°C ÷ 80°C |
Maximum use frequency | 3 Hz |
Repeatability | 0.05° |
Medium | Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Compatibility | ROHS Directive |
Certifications | ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80) |
Materials | PTFE, Silicone and Copper free |
Compatible magnetic proximity switches | Series CSD |
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
CGAN | - | 20 | - | EX |
CGAN | SERIES |
PNEUMATIC SYMBOL PNZ1 |
20 |
SIZES: 10 16 20 25 32 |
|
EX | Add EX to order the certified ATEX version |