text.skipToContent text.skipToNavigation
Series CGAN

Series CGAN

Double acting, magnetic, self centering
Sizes: 10, 16, 20, 25, 32
Series CGAN angular grippers are available in 5 different sizes. Thanks to an opening angle of between -10° and 30°, the Series CGAN angular grippers guarantee a fast and efficient grip even in reduced workspaces.
Its compact design and the materials used, make this gripper particularly suitable for all those applications requiring high precision and position repeatability such as Transferring, Pick & Place or Pick & Hold.

Fixing points on three different sides of the gripper body and its easy mounting by means of an optional adaptor, guarantee highly flexible installation, even in industrial sectors that demand high levels of production efficiency such as the assembly, packaging and Food & Beverage sectors.
Type of construction Self centering angular gripper
Operation Double-acting
Sizes 10; 16; 20; 25; 32
Force transmission Lever system
Opening torque at 6 bar 14 - 280 (Ncm)
Closing torque at 6 bar 10 - 230 (Ncm)
Opening/closing angle 2x15°
Air connections M3 - M5
Operating pressure 2 ÷ 8 bar
Operating temperature 5°C ÷ 60°C
Store temperature -10°C ÷ 80°C
Maximum use frequency 3 Hz
Repeatability 0.05°
Medium Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used,
we recommend ISOVG32 oil and to never interrupt lubrication.
Compatibility ROHS Directive
Certifications ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80)
Materials PTFE, Silicone and Copper free
Compatible magnetic proximity switches Series CSD
Full screen
Your configuration
Coding example
CGAN - 20 - EX
CGAN SERIES PNEUMATIC SYMBOL
PNZ1
20 SIZES:
10
16
20
25
32
EX Add EX to order the certified ATEX version
We think you are in United States.
Update your location?