Lockable isolation 3/2-way valves
Series MX
MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
Manual, electro-pneumatic, servo-pilot and pneumatic control
Modular
Manual, electro-pneumatic, servo-pilot and pneumatic control
Manual isolation valves are ideal to allow an easy access to the FRL group. The system is depressurized with the de-activation of the valve.
Electropneumatic isolation valves: ideal where manual access is difficult, they allow a maximum positioning flexibility and are designed to pressurize or depressurize pneumatic systems. The built-in manual override guarantees security in case of an emergency.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
Electropneumatic isolation valves: ideal where manual access is difficult, they allow a maximum positioning flexibility and are designed to pressurize or depressurize pneumatic systems. The built-in manual override guarantees security in case of an emergency.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
Series
Accessories
Lockable isolation vl s. mx - MX2-1/2-V01
Isolation valve ser. mx - MX2-1/2-V16
Isolation valve ser. mx - MX2-1/2-V36
Lckbl isolation vlv ser. mx - MX2-3/8-V01
Isolation valve ser. mx - MX2-3/8-V16
Lockable isolation vlv se. mx - MX3-1-V01
Isolation valve ser. mx - MX3-1-V16
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact, spool-type |
Ports | MX2: G3/8 - G1/2 - G3/4 MX3: G3/4 - G1 |
Mounting | in-line wall-mounting (by means of clamps) |
Operating temperature | -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) -5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Operating pressure | Manual valve: -0,8 bar ÷ 10 bar Electro-pneumatic valve: 2 bar ÷ 10 bar Servopilot or pneumatic valve: -0,8 bar ÷ 10 bar (with pilot 3.5 ÷ 10 bar) |
Nominal exhaust flow at 6 bar with ∆p = 1 bar | MX2: 6000 Nl/min MX3: 9200 Nl/min |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX | 2 | 3/8 | V | 01 | LH |
MX | SERIES |
2 |
SIZE: 2 = G3/8 - G1/2 - G3/4 3 = G3/4 - G1 |
3/8 |
PORT: 3/8 = G3/8 1/2 = G1/2 3/4 = G3/4 1 = G1 |
V | 3/2-WAY VALVE |
01 |
DESIGN TYPE: 01 = lockable manual control 16 = electro-pneumatic control 17 = servo-pilot control 36 = pneumatic control |
LH |
FLOW DIRECTION: = from left to right (standard) LH = from right to left |