text.skipToContent text.skipToNavigation

MX2-3/8-V01

Nombre de la Serie   MX
Diseño   Lockable manual control
Tamaño   G3/8 - G1/2 - G3/4
Funcionamiento   3/2-WAY VALVE
Puertos   G3/8
Sentido del caudal   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Pantalla completa
Tu configuración

Válvulas de cerradura manual Serie MX - dimensiones

VN27 = Lockable bistable manual valve 3/2



Mod. A B C F G I L M N O P Q R S SW T Peso (kg)
MX2-3/8-V01 G3/8 G 1/2 70 26 34,5 68 9 8 152 13 51 31 88 63,5 27 37,5 0.5


We think you are in United States.
Update your location?