text.skipToContent text.skipToNavigation
Series ARP

Series ARP

Reference standard ISO 5211 concerning the dimensions of flanges connecting actuator and valve.
Series
Accessories
5 Products found
Rot. actuator da - ARP-001-2AA-F0300-AEX
Series ARP
Rot. actuator da - ARP-003-2AA-F0400-AEX
Series ARP
Rot. actuator sr - ARP-005-1DA-F0507-AEX
Series ARP
Rot. actuator da - ARP-005-2AA-F0507-AEX
Series ARP
Ro.act.s.arp atex - ARP-020-2AA-F0710-AEX
Series ARP
Full screen
Your configuration
Coding example
ARP - 003 - 1A A - F0300 - A EX
ARP SERIES
003 SIZE
001 = torque force 9 Nm (only double effect)
003 = torque force 24 Nm
005 = torque force 50 Nm
010 = torque force 100 Nm
012 = torque force 120 Nm
020 = torque force 200 Nm
035 = torque force 370 Nm
055 = torque force 597 Nm
070 = torque force 825 Nm
100 = torque force 1122 Nm
150 = torque force 1655 Nm
250 = torque force 2648 Nm
400 = torque force 4800 Nm
1A OPERATION
1A = single-acting, minimum pressure of 4 bar
1B = single-acting, minimum pressure of 5 bar
1C = single-acting, minimum pressure of 5,5 bar
1D = single-acting, minimum pressure of 6 bar
2A = double-acting
PNEUMATIC SYMBOLS
CD19 / CD21
CD19 / CD21
CD19 / CD21
CD19 / CD21
CD17
A ROTATION ANGLE
A = 90°
F0300 INTERFACE FOR FLANGE (ISO 5211)
F0300 = F03 flange and 9mm square holes
F0305 = F03 flange holes + F05 flange and 9mm square holes
F0400 = F04 flange and 11mm square holes
F0507 = F05 flange holes + F07 flange and 14mm square holes
F0705 = F07 flange holes + F05 flange and 17mm square holes
F0710 = F07 flange holes + F10 flange and 17mm square holes
F1007 = F10 flange holes + F07 flange and 22mm square holes
F1210 = F12 flange holes + F10 flange and 27mm square holes
F1400 = F14 flange and 36mm square holes
F1600 = F16 flange and 46mm square holes
F2516 = F25 flange + F16 flange and 55mm square holes
A MATERIALS
A = standard anodized
W = all FKM seals (130°C)
EX ATEX certified product

Rotary actuators



ISO flange Ød2 Ød3 d4 h1 max h2 min N° of holes
F03 25 36 M5 3 8 4
F04 30 42 M5 3 8 4
F05 35 50 M6 3 9 4
F07 55 70 M8 3 12 4
F10 70 102 M10 3 15 4
F12 85 125 M12 3 18 4
F14 100 140 M16 4 24 4
F16 130 165 M20 5 30 4
F25 200 254 M16 5 24 8


We think you are in United States.
Update your location?