63MP2C032A0100
Cylinder ser. 63 profile
操作 | Double-acting |
杆类型 | Male rod thread |
系列名称 | 63 |
行程 | 100 |
结构 | Standard with rod nut |
结构 | Profile |
类型 | Standard, magnetic |
缓冲类型 | Cushioning on both sides |
规格 | 32 |
温度范围 [°C] | From 80 to -20 |
Accessories
Center trunnion - FN-100
Center trunnion - FN-125
Center trunnion - FN-50
Center trunnion - FN-63
End cap trunnion ser. 63 - FN-80
Kit actuator - F-63-100
Kit actuator - F-63-125
Kit actuator - F-63-32
Kit actuator - F-63-50
Kit actuator - F-63-63
Kit actuator - F-63-80
Accessory kit movement _ - DC-63-100
Accessory kit movement _ - DC-63-125
Accessory kit movement _ - DC-63-32
Accessory kit movement _ - DC-63-50
Accessory kit movement _ - DC-63-63
Accessory kit movement _ - DC-63-80
Mounting plate kit - PCV-62-K3
Mounting plate kit - PCV-62-K4
Mounting plate kit - PCV-62-K8
Mounting plate kit - PCV-62-KEN
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
公称直径 ø | ØMM | KK | ØB | PL | L1 | AM | VA | EE | WH | L2 + | L3 | ZJ + | VD | N | BG | RT | G | TG | E | SW1 | SW2 | SW4 | 缓冲行程 前 / 后 |
32 | 12 | M10x1,25 | 30 | 18,5 | 18 | 22 | 4 | G1/8 | 26 | 94 | 5,5 | 120 | 5 | 27 | 16 | M6 | 5 | 32,5 | 47 | 10 | 6 | 17 | 17 |
40 | 16 | M12x1,25 | 35 | 19 | 21 | 24 | 4 | G1/4 | 30 | 105 | 5,5 | 135 | 5 | 30 | 16 | M6 | 5 | 38 | 55 | 13 | 6 | 19 | 18 |
50 | 20 | M16x1,5 | 40 | 19,5 | 25 | 32 | 4 | G1/4 | 37 | 106 | 6 | 143 | 6 | 30,5 | 16 | M8 | 8 | 46,5 | 65 | 17 | 8 | 24 | 20 |
63 | 20 | M16x1,5 | 45 | 24 | 26 | 32 | 4 | G3/8 | 37 | 121 | 6 | 158 | 6 | 37,5 | 16 | M8 | 8 | 56,5 | 75 | 17 | 8 | 24 | 22 |
80 | 25 | M20x1,5 | 45 | 23,5 | 30 | 40 | 4 | G3/8 | 46 | 128 | 0 | 174 | 7 | 37 | 19 | M10 | 8 | 72 | 93 | 22 | 6 | 30 | 25 |
100 | 25 | M20x1,5 | 55 | 24 | 35 | 40 | 4 | G1/2 | 51 | 138 | 0 | 189 | 7 | 39,5 | 19,5 | M10 | 8 | 89 | 110 | 22 | 6 | 30 | 26 |
125 | 32 | M27x2 | 60 | 28 | 42 | 54 | 6 | G1/2 | 65 | 160 | 6 | 225 | 8 | 44 | 23 | M12 | 10,5 | 110 | 135 | 27 | 12 | 41 | 33 |