text.skipToContent text.skipToNavigation

63MT2C125A0320

操作   Double-acting
杆类型   Male rod thread
系列名称   63
行程   320
结构   Standard with rod nut
结构   Round tube
类型   Standard,  magnetic
缓冲类型   Cushioning on both sides
规格   125
温度范围 [°C]  From 80 to -20
Accessories
全屏
您的配置

Series 63 cylinders - round tube, double-acting

+ = 增加行程

表注:
* = 特殊键 80-62/8C
(见附件)



公称直径 ø ØMM KK ØB PL L1 AM VA EE WH L2 + L3 ZJ + VD N BG RT G TG E SW1 SW2 SW4 缓冲行程 前 / 后
32 12 M10x1,25 30 18,5 18 22 4 G1/8 26 94 5 120 5 27 16 M6 5 32,5 47 10 6 17 17
40 16 M12x1,25 35 19 21 24 4 G1/4 30 105 5 135 5 30 16 M6 5 38 55 13 6 19 18
50 20 M16x1,5 40 19,5 25 32 4 G1/4 37 106 5 143 6 30,5 16 M8 8 46,5 65 17 8 24 20
63 20 M16x1,5 45 24 26 32 4 G3/8 37 121 5 158 6 37,5 16 M8 8 56,5 75 17 8 24 22
80 25 M20x1,5 45 23,5 30 40 4 G3/8 46 128 0 174 7 37 19 M10 8 72 93 22 * 30 25
100 25 M20x1,5 55 24 35 40 4 G1/2 51 138 0 189 7 39,5 19,5 M10 8 89 110 22 * 30 26
125 32 M27x2 60 28 42 54 6 G1/2 65 160 6 225 8 44 23 M12 10,5 110 135 27 12 41 33


We think you are in United States.
Update your location?