Media separated solenoid valves
Series PDV
2/2-way - Normally Closed (NC)
Series PDV directly operated solenoid valve is available with several nominal diameters and in three different versions according to the electrical connection.
Moreover, the fluid separation membrane protects the medium from extreme changes of temperature due to heating of the solenoid.
To choose the most suitable model for a specific application, check the chemical compatibility of the medium with the available materials of body and seals.
Moreover, the fluid separation membrane protects the medium from extreme changes of temperature due to heating of the solenoid.
To choose the most suitable model for a specific application, check the chemical compatibility of the medium with the available materials of body and seals.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Led connector - 125-601
Connector - 125-800
Connector 2-mt. cable - 125-501-2
Connectors - 125-571-3
In-line connector 24dc 2mt. - 125-503-2
Connector in line 24dc 5mt. - 125-503-5
In-line connector v-ac 2mt. - 125-903-2
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function | 2/2 NC |
Operation | Direct acting with fluid separation membrane |
Pneumatic connection | On subbase |
Orifice diameter | 0.8 … 2 mm |
Flow coefficient kv (l/min) | 0.25 ... 0.8 |
Operating pressure | 0 ... 7 bar |
Operating temperature | 10 ÷ 50 °C (FKM/EPDM) / 20 ÷ 50 °C (FFKM) |
Fluid | Inert or corrosive liquids and gases compatible with the materials in contact |
Response time (ISO 12238) | ≤ 15 ms |
Installation | In any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | PEEK |
Seals | FKM - EPDM - FFKM |
ELECTRICAL FEATURES | |
Voltage | 12 ... 24 V DC - other voltages on demand |
Voltage tolerance | ±10% |
Power consumption | 2 W |
Duty cycle | ED 100% |
Electrical connection | Industrial standard (9.4 mm), DIN EN 175 301-803-C (8 mm), 300 mm flying leads |
Protection class | IP65 with connector |
Special versions available on request |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
PDV | C0 | 1 | 22 | B7 | 3 | G | N | M | 00 | 4A | C023 |
PDV | SERIES | |
C0 |
BODY DESIGN C0 = body with interface for subbase |
|
1 |
NUMBER OF WAYS - FUNCTIONS 1 = 2/2-way - NC |
|
22 |
PNEUMATIC CONNECTIONS 22 = PDV-type interface, 2-way |
|
B7 |
ORIFICE DIAMETER A7 = Ø 0.8 mm B3 = Ø 1.2 mm B7 = Ø 1.6 mm C1 = Ø 2.0 mm |
|
3 |
SEAL MATERIAL 3 = FKM 4 = EPDM 5 = FFKM |
|
G |
BODY MATERIAL G = PEEK |
|
N |
MANUAL OVERRIDE N = not foreseen |
|
M |
FIXING M = fixing screws for metal |
|
00 |
OPTIONS 00 = none |
|
4A |
ELECTRICAL CONNECTION 3A = DIN EN 175 301-803-C (8 mm) 4A = industrial standard (9.4 mm) 7A = 300 mm flying leads |
3C = DIN EN 175 301-803-C (8 mm) with coil rotated 180° 4C = industrial standard (9.4 mm) with coil rotated 180° 7C = 300 mm flying leads with coil rotated 180° |
C023 |
VOLTAGE - POWER CONSUMPTION C020 = 12 V DC - 2 W C023 = 24 V DC - 2 W |
|
OPTIONS = standard |
1-6/6 results