Solenoid valve - 2/2-way NC - industrial standard (9.4 mm)
Series PDV
Supplied with:
1x interface seal
2x M3x8 screws for mounting on metal
1x interface seal
2x M3x8 screws for mounting on metal
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
In-line connector 24dc 2mt. - 125-503-2
Connector in line 24dc 5mt. - 125-503-5
Connector 2-mt. cable - 125-501-2
Connectors - 125-571-3
In-line connector v-ac 2mt. - 125-903-2
Led connector - 125-601
Connector - 125-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
PDV | C0 | 1 | 22 | B7 | 3 | G | N | M | 00 | 4A | C023 |
PDV | SERIES | |
C0 |
BODY DESIGN C0 = body with interface for subbase |
|
1 |
NUMBER OF WAYS - FUNCTIONS 1 = 2/2-way - NC |
|
22 |
PNEUMATIC CONNECTIONS 22 = PDV-type interface, 2-way |
|
B7 |
ORIFICE DIAMETER A7 = Ø 0.8 mm B3 = Ø 1.2 mm B7 = Ø 1.6 mm C1 = Ø 2.0 mm |
|
3 |
SEAL MATERIAL 3 = FKM 4 = EPDM 5 = FFKM |
|
G |
BODY MATERIAL G = PEEK |
|
N |
MANUAL OVERRIDE N = not foreseen |
|
M |
FIXING M = fixing screws for metal |
|
00 |
OPTIONS 00 = none |
|
4A |
ELECTRICAL CONNECTION 3A = DIN EN 175 301-803-C (8 mm) 4A = industrial standard (9.4 mm) 7A = 300 mm flying leads |
3C = DIN EN 175 301-803-C (8 mm) with coil rotated 180° 4C = industrial standard (9.4 mm) with coil rotated 180° 7C = 300 mm flying leads with coil rotated 180° |
C023 |
VOLTAGE - POWER CONSUMPTION C020 = 12 V DC - 2 W C023 = 24 V DC - 2 W |
|
OPTIONS = standard |
Mod. | Orifice Ø (mm) | kv (l/min) | Min÷max pressure (bar) | Maximum back pressure (bar) | Body material | Seal material |
PDVC0122-A73GN-M00* | 0.8 | 0.25 | 0 ÷ 7.0 | 1.2 | PEEK | FKM |
PDVC0122-A74GN-M00* | 0.8 | 0.25 | 0 ÷ 7.0 | 1.2 | PEEK | EPDM |
PDVC0122-A75GN-M00* | 0.8 | 0.25 | 0 ÷ 3.0 | 0.6 | PEEK | FFKM |
PDVC0122-B33GN-M00* | 1.2 | 0.55 | 0 ÷ 4.5 | 1.2 | PEEK | FKM |
PDVC0122-B34GN-M00* | 1.2 | 0.55 | 0 ÷ 4.5 | 1.2 | PEEK | EPDM |
PDVC0122-B35GN-M00* | 1.2 | 0.55 | 0 ÷ 2.5 | 0.8 | PEEK | FFKM |
PDVC0122-B73GN-M00* | 1.6 | 0.65 | 0 ÷ 4.0 | 1.2 | PEEK | FKM |
PDVC0122-B74GN-M00* | 1.6 | 0.65 | 0 ÷ 4.0 | 1.2 | PEEK | EPDM |
PDVC0122-B75GN-M00* | 1.6 | 0.65 | 0 ÷ 1.8 | 0.8 | PEEK | FFKM |
PDVC0122-C13GN-M00* | 2.0 | 0.80 | 0 ÷ 3.0 | 1.2 | PEEK | FKM |
PDVC0122-C14GN-M00* | 2.0 | 0.80 | 0 ÷ 3.0 | 1.2 | PEEK | EPDM |
PDVC0122-C15GN-M00* | 2.0 | 0.80 | 0 ÷ 1.2 | 0.8 | PEEK | FFKM |
1-6/6 results