Pressure regulators
Series N
Ports G1/8, G1/4
Series N pressure regulators are available with G1/4 and G1/8 ports.
Their design incorporates a self relieving diaphragm so as to allow decremental adjustments.
Their design incorporates a self relieving diaphragm so as to allow decremental adjustments.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
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
Construction | diaphragm type |
Materials | brass, technopolymer, NBR |
Ports | G1/8 - G1/4 |
Weight | Kg 0.316 |
Pressure gauge ports | G1/8 |
Mounting | in - line or console (in any position) |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 0.5 ÷ 10 bar(standard), 0.5 ÷ 2 bar; 0.5 ÷ 4 bar e 0.5 ÷ 7 bar |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Secondary pressure (relieving) | with relieving (standard) without relieving |
Fluid | compressed air |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
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
CODING EXAMPLE
N | 12 | 04 | R | T | 0 |
N | SERIES |
12 |
SIZE: 12 |
04 |
PORTS: 08 = G1/8 04 = G1/4 |
R | R = REGULATOR |
T |
OPERATING PRESSURE: 0 = 0.5 ÷ 10 bar (standard) 1 = 0.5 ÷ 4 bar 2 = 0.5 ÷ 2 bar 7 = 0.5 ÷ 7 bar T = calibrated * B = locked * |
0 |
DESIGN TYPE: 0 = self-relieving 1 = non-relieving |
* NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE DESIGN TYPE ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●” INLET PRESSURE: ■ = enter the SUPPLY pressure value OUTLET PRESSURE: ● = enter the OUTLET pressure value for the LOCKED regulator or the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar Complete part number: N1204-RT0-6.3-4.5 |