MC
MD
MX
Size
1
2
Pneumatic connection
1'' NPTF
1/2'' NPTF
1/4'' NPTF
1/8''NPTF
3/4'' NPTF
3/8'' NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
Ø 10
Ø 6
Ø 8
Certifications
ATEX
CE
Max. regulated output pressure [Bar]
Max. inlet pressure [Bar]
ISO Flow rate Standard (Qn)
Dimension [mm]
42
45
62
70
89.4
3 Products found
Soft start valves
Series MC
Soft start valves
Series MD
Soft start valves
Series MX
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart