2L
Valve function
3/2 NC
Pneumatic connection
G1/8
M5
Push-in Ø4
Max. inlet pressure [Bar]
Material
Aluminium
Seal Material
NBR
ISO Flow rate Standard (Qn)
Dimension [mm]
14
30
32
35
Actuation type
Pneumatically operated
Pneumatically operated bistable
Logic valve function
Amplifier
And
Memory
Not
Or
Sensoring
Yes
Suitable for both directions of flow
Unidirectional
1 Products found
Basic logic valves
Series 2L
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart