MC
MD
MX
N
Size
1
2
3
Pneumatic connection
1'' NPTF
1/2'' NPTF
1/4'' NPTF
1/8''NPTF
3/4'' NPTF
3/8'' NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
Ø 10
Ø 6
Ø 8
Certifications
ATEX
Max. regulated output pressure [Bar]
Max. inlet pressure [Bar]
Air quality class (Outlet)
6.8.4
7.8.4
ISO Flow rate Standard (Qn)
Flow rate ΔP = 0,5 Bar [l/min]
1200
2400
350
400
650
7900
8100
Condensate drain
Condensate drain
Dimension [mm]
42
45
62
70
89.5
Actuation type
Manually operated
Manually operated bist.
Type of bowl
Bowl with polycarbonate cover
Metal bowl
Polycarbonate bowl
Polycarbonate bowl and metal cover
4 Products found
Filter-regulators
Series N
Filter-regulators
Series MC
Pressure filter-regulators
Series MD
Filter-regulators
Series MX
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart