Fittings, Connectors and tubes
Super-rapid push-in fittings
Super-rapid push-in fittings
Facets
Core products
Core products
Name of Series
1000
2000
6000
7000
8000
9000
F7000
H8000
X6000
Certifications
1935/2004
ISO 14743
NSF 169
REACH
RoHS
Max. inlet pressure [Bar]
Nominal size [Ømm]
1
3
4
5
6
8
10
12
14
16
Number of connections
1
2
3
4
5
7
Thread type
G
METRIC
Metric
NPTF
R
UNF
Thread sizes
1/4NPTF
1/8NPTF
10/32UNF
3/8NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M10x1
M14x1
M3
M5
M6
M7
R1/2
R1/4
R1/8
R3/8
Material
Nickel plated brass
Stainless steel 316L
Technopolymer
Seal Material
EPDM
FKM
NBR
Shape
45°
Adapter
Bulkhead
Cartridge
L
L Banjo
Plug
Reducer
Stem
Straight
T
T Banjo
X
Y
Media
Additivated waters
Air
Argon
Argon. Acqua
Argon. Acqua . Acqua potabile
Argon.Acqua
Carbon dioxide
Industrial Waters
Nitrogen
Oxygen
Oxygen service
Oxygen service
Connection type (Product)
Adaptor - Adaptor
Orienting tube
Thread
Thread - Adaptor
Tube
Tube - Adaptor
Tube - Fix thread
Tube - Orienting thread
Tube - Tube
13 Products found
Brass super-rapid fittings for plastic tubes
Series 6000
New
Brass super-rapid fittings for Lubrication Applications
Series HP6000
Super-rapid fittings in stainless steel 316L
Series X6000
Brass dual seal super-rapid fittings
Series 8000
nickel-plated dual seal super-rapid fittings
Series H8000
New
GRIPfit push-in fittings
Series 7000 - Automation
New
GRIPfit push-in fittings
Series 7000 - Cooling
New
GRIPfit push-in fittings
Series 7000 - Beverage and Water filtration
New
GRIPfit push-in fittings
Series 7000 - Medical
Fittings in technopolymer for water cooling applications
Series 7000 Fluidics
Super-rapid Compact fittings in technopolymer
Series 7000
OX1 fittings and accessories for applications of medical gases
Series OX1
New
Air brake fittings
Series 9000
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart