text.skipToContent
text.skipToNavigation
United States
Camozzi Group
|
Camozzi Automation
|
✉
Contact Us
Support
|
Login / Register
|
Cart
(0)
|
English
< Back
PRODUCTS
PRODUCTS
Pneumatic actuation
Pneumatic actuation
International standard cylinders
Compact cylinders
Stainless steel cylinders
Guided cylinders
Cylinders not according standards
Rotary cylinders
Rodless cylinders
Hydrochecks, Rod lock, Shock absorbers
Electric actuation
Electric actuation
Electromechanical cylinders
Electromechanical axes
Drives
Motors
Gearboxes and Coupling
Grippers
Grippers
Angular grippers
Parallel grippers
Radial grippers
Sprue grippers
Three jaw grippers
Tools changer
Collaborative Grippers
Vacuum Technology
Vacuum Technology
Suction pads
Ejectors
Vacuum accessories
Vacuum filters
Valves and Solenoid Valves
Valves and Solenoid Valves
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves
Mechanical and manual valves
Logic valves
Automatic valves
Flow control valves
Silencers
Fieldbus and Multipoles systems
Fieldbus and Multipoles systems
Valve islands
Multi-serial modules
Proportional technology
Proportional technology
Proportional valves
Proportional regulators
Air treatment
Air treatment
Filters
Lubricators
Pressure regulators
Pressure filter-regulators
Lockable isolation 3/2-way valves
Soft start valves
Safety valves
Take-off blocks
Pressure switches and vacuum switches
Pressure gauges
Pressure boosters
Assembled FRL
Fittings and Connectors
Fittings and Connectors
Super-rapid push-in fittings
Rapid push-on fittings
Universal olives fittings
Fittings accessories
Quick-release couplings
Tubing, spirals and accessories
DOCUMENTATION
DOCUMENTATION
Sectors and Applications
Brochures
Didactics
Catalogs
Technical information
Software
CERTIFICATIONS
CERTIFICATIONS
Product Compliance Declarations and Certifications
•
NEWS
Home
Valves and Solenoid valves
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Facets
Name of Series
6
A
CFB
CFB INOX
K
K8
K8B
K8DV
K8X
KDV
KL
KLE
KN
P
PD
PDV
PL
PN
W
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
3/2 UNI
Pneumatic connection
Barb fittings
Cartridge
Flanged
Flanged ISO 15218
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G3/4
G3/8
M5
M7
Push-in Ø4
R1/8
Certifications
CE
REACH
RoHS
Max. inlet pressure [Bar]
Kv value [m3/h]
Nominal size [Ømm]
0.5
0.6
0.65
0.7
0.8
0.9
1
1.1
1.2
1.3
1.4
1.5
1.6
1.8
2
2.5
2.8
3
3.6
4
6
8
11.5
13
13.5
18
26
32
45
50
Material
Aluminium
Brass
PA6
PBT
PEEK
POM
PPS
Stainless steel
Stainless steel 316L
Seal Material
EPDM
FFKM
FKM
HNBR
NBR
PU
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
160 V DC
205 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
3 V DC
48 V 50/60 Hz
48 V DC
48V DC
5 V DC
6 V DC
72 V DC
Connection type (Electrical)
2x pins 0.5x0.5 - 4 mm pitch
300 mm flying leads
DIN EN 175 301-803 form A
DIN EN 175 301-803 form C
Industrial standard form B (11 mm)
Industrial standard form C (9.4 mm)
JST connector
M8
Micro connector
IP protection class
IP00
IP40
IP51
IP65
Actuation type
Electrical direct acting
Electro pneumatically operated
Manual override
Bistable
Monostable
None
Oxygen service
Oxygen service
Suitable for both directions of flow
Bidirectional
Unidirectional
18 Products found
Direct acting solenoid valves
Series K8 - K8X
Indirect acting solenoid valves
Series K8B
Media separeted solenoid valves
Series K8DV
Direct acting solenoid valves
Series K
Direct acting solenoid valves
Series KL
Direct acting solenoid valves
Series KLE
Direct acting solenoid valves
Series KN and KN High Flow
New
Media separated solenoid valves
Series KDV
Direct acting solenoid valves
Series W
Direct acting solenoid valves
Series P
Direct acting solenoid valves
Series PL
Direct acting solenoid valves
Series PN
Direct acting solenoid valves
Series PD
Media separated solenoid valves
Series PDV
Direct acting solenoid valves
Series A
Direct acting solenoid valves
Series 6
Solenoid valves
Series CFB
Stainless steel solenoid valves
Series CFB
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart