text.skipToContent text.skipToNavigation
Series N

Series N

Ports G1/8, G1/4
Series N pressure regulators are available with G1/4 and G1/8 ports.
Their design incorporates a self relieving diaphragm so as to allow decremental adjustments.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction diaphragm type
Materials brass, technopolymer, NBR
Ports G1/8 - G1/4
Weight Kg 0.316
Pressure gauge ports G1/8
Mounting in - line or console (in any position)
Operating temperature -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature)
Inlet pressure 0 ÷ 16 bar
Outlet pressure 0.5 ÷ 10 bar(standard), 0.5 ÷ 2 bar; 0.5 ÷ 4 bar e 0.5 ÷ 7 bar
Nominal flow see FLOW DIAGRAMS on the following pages
Secondary pressure (relieving) with relieving (standard)
without relieving
Fluid compressed air
Full screen
Your configuration
CODING EXAMPLE
N 12 04 R T 0
N SERIES
12 SIZE:
12
04 PORTS:
08 = G1/8
04 = G1/4
R R = REGULATOR
T OPERATING PRESSURE:
0 = 0.5 ÷ 10 bar (standard)
1 = 0.5 ÷ 4 bar
2 = 0.5 ÷ 2 bar
7 = 0.5 ÷ 7 bar
T = calibrated *
B = locked *
0 DESIGN TYPE:
0 = self-relieving
1 = non-relieving
* NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE DESIGN TYPE ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●”

INLET PRESSURE:
■ = enter the SUPPLY pressure value

OUTLET PRESSURE:
● = enter the OUTLET pressure value for the LOCKED regulator or
the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator

Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar
Complete part number: N1204-RT0-6.3-4.5

Pressure regulators Series N

PR01 = regulator without relieving
PR02 = regulator with relieving



Mod. A B C F G I L M N R S U
N1208-R00 92 53 39 26 27 28 30X1,5 45 45 3 0÷6 G1/8
N1204-R00 92 53 39 26 27 28 30X1,5 45 45 3 0÷6 G1/4