Valves
Series TMCU
Unidirectional flow controller for mounting on single-acting or double-acting cylinders.
Adjustment of setting by a hexagonal male key or a manually operated knurled screw.
Ports: G1/8, G1/4, G3/8, G1/2
Adjustment of setting by a hexagonal male key or a manually operated knurled screw.
Ports: G1/8, G1/4, G3/8, G1/2
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
CODING EXAMPLE
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.
TM | CU | 9 | 74 | 1/8 | 6 |
TM |
ACTUATION: TM = manual |
CU |
ASSEMBLY: CU = on cylinders unidirectional VU = on valves unidirectional CO = bidirectional |
9 |
VERSIONS: 9 = manual needle |
74 |
REGULATION: step - ø tube 72 = 2 4 74 = 3.8 6 76 = 5.8 8 78 = 8 10 |
1/8 |
PORTS: 1/8 1/4 3/8 1/2 |
6 |
Ø TUBE: 4 6 8 10 |
Mod. | A | B | F | H | L | M | S | SW | SW1 | Z |
TMCU 972-1/8-4 | G1/8 | 4 | 11,5 | 5 | 43 | 21,5 | 16,5 | 16 | 1,5 | 50 |
TMCU 974-1/8-6 | G1/8 | 6 | 11,5 | 5 | 43 | 21,5 | 16,5 | 16 | 1,5 | 50 |
TMCU 974-1/4-6 | G1/4 | 6 | 11,5 | 6 | 44 | 21,5 | 16,5 | 17 | 1,5 | 51 |
TMCU 976-1/8-8 | G1/8 | 8 | 13,5 | 5 | 47 | 25 | 17,5 | 19 | 2,5 | 54 |
TMCU 976-1/4-8 | G1/4 | 8 | 13,5 | 6 | 48,5 | 25 | 18 | 19 | 2,5 | 55,5 |
TMCU 976-3/8-8 | G3/8 | 8 | 13,5 | 7 | 49,5 | 25 | 18 | 20 | 2,5 | 56,5 |
TMCU 978-3/8-10 | G3/8 | 10 | 16 | 7 | 51 | 29 | 17 | 25 | 2,5 | 59,5 |
TMCU 978-1/2-10 | G1/2 | 10 | 16 | 8 | 52 | 29 | 17 | 25 | 2,5 | 60,5 |