Compact ejectors
Series VES
Compact vacuum generators with a high suction speed and reduced air consumption.
Nozzle diameter: 1,0 - 1,5 mm.
Nozzle diameter: 1,0 - 1,5 mm.
Series VES compact ejectors are available in three versions: with control solenoid valves without air saving circuit (B), with digital inputs and air saving circuit (S) and with I/O-Link communication and air saving circuit (I).
Reduced weight and dimensions make this series the perfect solution for handling small, smooth and non porous or slightly porous items in dynamic applications. These devices are frequently used in automated systems with high cycle rates like, for example, industrial robots and gantry systems.
Reduced weight and dimensions make this series the perfect solution for handling small, smooth and non porous or slightly porous items in dynamic applications. These devices are frequently used in automated systems with high cycle rates like, for example, industrial robots and gantry systems.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Description | Basic ejector |
Materials | Body made of plastic Brass nozzle |
Suction capacity | 36 l/min (10) - 65.6 l/min (15) |
Vacuum max. | 85% |
Nozzle | 1,0 mm (10) - 1,5 mm (15) |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support