Solenoid valves
Series CFB
2/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
Series CFB solenoid valves for general purpose are available in the NC and NO version, 2/2 and 3/2-way.
Special versions are available on demand for the protection against the water hammer or with specific traitments for the interception of aggressive fluids.
The valve function is determined by a poppet or by a diaphragm with operation direct or indirect.
Different versions are available according to the nominal diameter and to the threaded ports, as shown in the following tables. They can thus satisfy various requirements in terms of flow rates and working pressures.
Special versions are available on demand for the protection against the water hammer or with specific traitments for the interception of aggressive fluids.
The valve function is determined by a poppet or by a diaphragm with operation direct or indirect.
Different versions are available according to the nominal diameter and to the threaded ports, as shown in the following tables. They can thus satisfy various requirements in terms of flow rates and working pressures.
1-5/5 results
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
TECHNICAL FEATURES | |
Function Operation Pneumatic connections Orifice diameter Flow efficient kv (l/min) Operating pressure Operating temperature Media Response time (ISO 12238) Installation |
2/2 NC - 2/2 NO - 3/2 NC direct acting poppet type - servo-assisted with diaphragm G1/8 … G2 threads 1.4 … 50 mm 0.14 … 45 0 ÷ 0.8 … 22 bar -10 ÷ 90 ... 140 °C air, water, liquid and gaseous fluids with max viscosity 37 cSt (5° E) ON <15 ms - OFF <25 ms in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body Seals Internal parts |
brass (alimentary or anti-limestone nickel-platings on demand) NBR (CFB-A, CFB-E) - FKM (CFB-B, CFB-D) - EPDM (on demand) stainless steel - stainless steel and brass (CFB-D1) |
ELECTRICAL FEATURES | |
Voltage Voltage tolerance Power consumption Duty cycle Electrical connection Protection class |
12 V DC, 24 V DC - 24 V 50 Hz, 110 V 50/60 Hz, 220/230 V 50/60 Hz ±5% (DC) - ±10% (AC) 10 … 30 W (DC) - 9 … 29 VA (AC) ED 100% H (180°C) DIN EN 175 301-803-A - DIN EN 175 301-803-B IP65 with connector |
Special versions available on demand |
It is recommended to use connections with internal diameters bigger than valve orifices, otherwise there may be a performance change.
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
CODING EXAMPLE
CFB | A | 1 | 3 | L | R | 1 | B7 | E |
CFB | SERIES |
A |
OPERATION A = indirect B = direct with linked diaphragm D = direct E = indirect with coil for heavy-duty applications |
1 |
NUMBER OF WAYS - POSITIONS 1 = 2/2-way - NO 2 = 2/2-way - NC 3 = 3/2-way - NC |
3 |
CONNECTIONS 1 = G1/8 2 = G1/4 3 = G3/8 4 = G1/2 5 = G3/4 6 = G1 7 = G1 1/4 8 = G1 1/2 9 = G2 |
L |
ORIFICE DIAMETER A = 1.4 mm B = 2 mm C = 2.5 mm D = 2.8 mm F = 4 mm G = 6 mm J = 8 mm L = 11.5 mm M = 13 mm N = 13.5 mm P = 18 mm R = 26 mm T = 32 mm X = 45 mm Z = 50 mm |
R |
SEALS MATERIAL R = NBR W = FKM E = EPDM (on demand) |
1 |
BODY MATERIAL 1 = brass 2 = alimentary anti-limestone nickel-plated brass for high temperatures (on demand) 3 = alimentary nickel-plated brass (on demand) |
B7 |
SOLENOID DIMENSION B7 = 22 mm B8 = 30 mm B9 = 36 mm |
E |
SOLENOID VOLTAGE B = 24 V AC 50 Hz D = 110 V AC 50/60 Hz E = 230 V AC 50/60 Hz 2 = 12 V DC 3 = 24 V DC |