text.skipToContent text.skipToNavigation
Mod. 40K/8C

Mod. 40K/8C

Material: Steel
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Special key to disassemble cylinders



Mod. Ø A B C ØD ØE F G H ØL
160-200-40K/8C 160/200 8 4 12,9 23,5 30 30 20 13,5 13,5
250-40K/8C 250 9,5 5 16,6 31,5 30 27 24 16 17,5
320-40K/8C 320 9,5 5 20,3 35,5 32 27 24 16 21


Special key to disassemble cylinders S. 40K



Mod. Ø A B C ØD ØE F G H ØL
160-200-40K/8C 160/200 8 4 12,9 23,5 30 30 20 13,5 13,5
250-40K/8C 250 9,5 5 16,6 31,5 30 27 24 16 17,5
320-40K/8C 320 9,5 5 20,3 35,5 32 27 24 16 21


Special key to disassemble cylinders S. 41K



Mod. Ø A B C ØD ØE F G H ØL
160-200-40K/8C 160/200 8 4 12,9 23,5 30 30 20 13,5 13,5
250-40K/8C 250 9,5 5 16,6 31,5 30 27 24 16 17,5
320-40K/8C 320 9,5 5 20,3 35,5 32 27 24 16 21