text.skipToContent text.skipToNavigation
Mod. 1303

Mod. 1303

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Accessories Mod. 1303



Mod. D A L SW1 Weight [g]
1303 4-1/8 4 1/8 15,5 12 8
1303 6-1/8 6 1/8 15,5 12 8
1303 8-1/4 8 1/4 19 14 14
1303 10-3/8 10 3/8 21,5 17 24
1303 12-M18x1,5 12 M18x1,5 19,5 19 27