text.skipToContent text.skipToNavigation
Mod. 1310

Mod. 1310

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Accessories Mod. 1310

Fig. 1 = olive

* = with bi-conical olive
Fig. 2 = bi-conical olive



Mod. D D1 D2 I L Weight [g]
1310 4 4 7,8 3 1 8 2
1310 6 6 7,8 4,5 1 7 1
1310 8 8 10,8 7 1,5 9 3
1310 10 10 13,8 9 1,5 11,5 5
1310 12-M18 12 16,3 12 - 11 6 *