text.skipToContent text.skipToNavigation
Mod. 43N-40

Mod. 43N-40

Hydrocheck connecting kit to suit cylinders Ø 40 - 50 - 63 - 80 mm
Material: phosphated steel
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Connecting kit Mod. 43N-40



Mod. A B C D E F G H I J K L M N O P Q R S T (x4) U (x4)
43N-40-40 60 - 110 26,5 56 - 12 7 19 47 M12x1,25 24 14 80 25 25 14 12 40 M6x25 M6x16
43N-40-50 70 60 122 32,5 62 57 12 9 24 65 M16x1,5 32 20 88 32 25 14 14 40 M8x25 M6x16
43N-40-63 80 60 132 37,5 67 57 20 9 24 65 M16x1,5 32 20 93 32 25 14 14 40 M8x35 M6x25
43N-40-80 100 60 152 47,5 77 57 20 11 30 78 M20x1,5 40 25 107 - - - 18 50 M10x35 M6x25