text.skipToContent text.skipToNavigation
Mod. AR

Mod. AR

Supplied with:
2x flanges (1 for size 80)
8x screws
1x coupling
2x seals (1 for size 80)
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Kit for axial connection Mod. AR



Mod. Size Protection class Gearbox XE+ FL F E DC LC CC F1 F2 F3 Y Y1 Y2 Y3 DS LS Nominal torque [Nm](A) Max torque [Nm](B) J (Kgmm²) Weight [g] η
AR-6E-50-R060P 50 IP65 GB-060 288,2 77,2 - 64,9 40 3 52 - - - - - - - 14 35 16 32 3 630 0,78
AR-6E-63-R060P 63 IP65 GB-060 339,3 88,6 - 75 40 4 52 - - - - - - - 14 35 21 42 10 1100 0,78
AR-6E-80-R080P 80 IP65 GB-080 358 98 - 93 60 5 70 15 18 49 6 10 3,1 12 20 40 60 120 40 2090 0,78
AR-6E-100-R120P 100 IP65 GB-120 399,8 116,8 125 115 80 5 100 15 18 62 8 12 3,1 18 25 55 60 120 40 3800 0,78
(A) Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com
(B) Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com

Kit for axial connection Mod. AR



Mod. Size Protection class Gearbox XE+ FL F E DC LC CC F1 F2 F3 Y Y1 Y2 Y3 DS LS Nominal torque [Nm](A) Max torque [Nm](B) J (Kgmm²) Weight [g] η
AR-6E-50-R060P 50 IP65 GB-060 288,2 77,2 - 64,9 40 3 52 - - - - - - - 14 35 16 32 3 630 0,78
AR-6E-63-R060P 63 IP65 GB-060 339,3 88,6 - 75 40 4 52 - - - - - - - 14 35 21 42 10 1100 0,78
AR-6E-80-R080P 80 IP65 GB-080 358 98 - 93 60 5 70 15 18 49 6 10 3,1 12 20 40 60 120 40 2090 0,78
AR-6E-100-R120P 100 IP65 GB-120 399,8 116,8 125 115 80 5 100 15 18 62 8 12 3,1 18 25 55 60 120 40 3800 0,78
(A) Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com
(B) Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com