text.skipToContent text.skipToNavigation
Mod. CM

Mod. CM

Material: anodized aluminium

Supplied with:
1x housing
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Housing for axial connection Mod. CM

+ = add the stroke



Mod. Size XT E ØD TG FL ØL ØM(h7) T TD RT I Weight [g]
CM-6E-32 32 201 46,5 42 32,5 46 29 32 4 37 M3 9 100
CM-6E-40 40 224 55,4 52 38 49 36 37 4 43 M3 9 150
CM-6E-50 50 267 64,9 58 46,5 56 39 42 4 49 M4 9 225
CM-6E-63 63 306,5 75 60,5 56,5 64 48 47 4 54 M4 9 280


Housing for axial connection Mod. CM

+ = add the stroke



Mod. Size XT E ØD TG FL ØL ØM(h7) T TD RT I Weight [g]
CM-6E-32 32 201 46,5 42 32,5 46 29 32 4 37 M3 9 100
CM-6E-40 40 224 55,4 52 38 49 36 37 4 43 M3 9 150
CM-6E-50 50 267 64,9 58 46,5 56 39 42 4 49 M4 9 225
CM-6E-63 63 306,5 75 60,5 56,5 64 48 47 4 54 M4 9 280