text.skipToContent text.skipToNavigation
Mod. CP-S

Mod. CP-S

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Sub-base



Mod. Ø A B C D E G H L L1
CP-S6 16 20,7 7,5 14,2 19,5 12 G1/8 27 32 16
CP-S7 20 25,2 8 14 22,5 15 G1/4 31,5 45 22
CP-S8 16 17,75 10,25 13,2 17,5 12 G1/8 27 32 16


Sub-base Mod. CP-S

  • CP-S6 = for 16 mm versions CP-C6... and CPN-C6...
  • CP-S8 = only for 16 mm versions CP-C8...
  • CP-S7 = for 20 mm versions CP-C7... and CPN-C9...



Mod. Ø A B C D E G H L L1
CP-S6 16 20,7 7,5 14,2 19,5 12 G1/8 27 32 16
CP-S7 20 25,2 8 14 22,5 15 G1/4 31,5 45 22
CP-S8 16 17,75 10,25 13,2 17,5 12 G1/8 27 32 16