text.skipToContent text.skipToNavigation
Mod. CS-DF03HB

Mod. CS-DF03HB

General Purpose Input/Output (GPIO)
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

M8 3 pin female connector Mod. CS-DF03HB



Mod. Description Type of connector Connection Cable length (m)
CS-DF03HB for wiring straight M8 3 pin female -


M8 3 pin female connector

General Purpose Input/Output (GPIO)



Mod. Description Type of connector Connection Cable length (m)
CS-DF03HB for wiring straight M8 3 pin female -