text.skipToContent text.skipToNavigation
Mod. CS-LM04HB-D500

Mod. CS-LM04HB-D500

Safe Torque Off (STO)
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Cable with M8 4-pole male connectors, straight Mod. CS-LM04HB-D500



Mod. Description Type of connector Connection Cable length (m)
CS-LM04HB-D500 moulded cable straight M8, 4 pin male 5


Cable with M8 4-pole male connectors, straight

Safe Torque Off (STO)



Mod. Description Type of connector Connection Cable length (m)
CS-LM04HB-D500 moulded cable straight M8, 4 pin male 5