text.skipToContent text.skipToNavigation
Mod CS-LF08H*

Mod CS-LF08H*

For power supply, analog command signal and PreSet
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Cable with M12 8 pin straight connector, female



Mod. Cable length (m) Shielding Pins
CS-LF08HB-H200 2 Unshielded 8
CS-LF08HB-H500 5 Unshielded 8
CS-LF08HC-G200 2 Shielded 8
CS-LF08HC-G500 5 Shielded 8


Cable with M12 8 pin straight connector, female



Mod. Cable length (m)
CS-LF08HB-C200 2
CS-LF08HB-C500 5


Cable with M12 8 pin straight connector, female



Mod. Cable length (m) Shielding
CS-LF08HB-H200 2 Unshielded
CS-LF08HB-H500 5 Unshielded
CS-LF08HC-G200 2 Shielded
CS-LF08HC-G500 5 Shielded