text.skipToContent text.skipToNavigation
Mod. CS-D*04EG-*

Mod. CS-D*04EG-*

With PU sheathing, non shielded cable.
Protection class: IP65
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Extension with M8 4-pin female connector



Mod. Type of connector Cable length (m)
CS-DF04EG-E200 straight 2
CS-DF04EG-E500 straight 5
CS-DR04EG-E200 90° 2
CS-DR04EG-E500 90° 5


Extension with M8 4-pin female connector Mod. CS-D*04EG-*


Circular M8 4-pole connectors, Female

Protection class: IP65 Materials: PU non shielded cable



Mod. Type of connector Cable length (m)
CS-DF04EG-E200 straight 2
CS-DF04EG-E500 straight 5
CS-DR04EG-E200 90° 2
CS-DR04EG-E500 90° 5


Circular M8 4-pole connectors, Female

With PU sheathing, non shielded cable.
Protection class: IP65



Mod. Type of connector Cable length (m)
CS-DF04EG-E200 straight 2
CS-DF04EG-E500 straight 5
CS-DR04EG-E200 90° 2
CS-DR04EG-E500 90° 5


Circular M8 4-pole connectors, Female

With PU sheathing, non shielded cable. Protection class: IP65



Mod. Type of connector Cable length (m)
CS-DF04EG-E200 straight 2
CS-DF04EG-E500 straight 5
CS-DR04EG-E200 90° 2
CS-DR04EG-E500 90° 5


Extension with M8 4-pin female connector Mod. CS-D*04EG-*



Mod. Type of connector Cable length (m)
CS-DF04EG-E200 straight 2
CS-DF04EG-E500 straight 5
CS-DR04EG-E200 90° 2
CS-DR04EG-E500 90° 5