text.skipToContent text.skipToNavigation
Mod. CS-LR05HC

Mod. CS-LR05HC

  • Connector for power supplies (PWR)
  • Connector for CANopen
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Female connector 90° Mod. CS-LR05HC



Mod. Description Type of connector Connection Cable length (m)
CS-LR05HC for wiring 90° M12 A 4 pin female - Pin 5 is not connected -


Female connector 90°

Conncetor for power supplies (PWR)



Mod. Description Type of connector Connection Cable length (m)
CS-LR05HC for wiring 90° M12 A 4 pin female - Pin 5 is not connected -


M12 Male connector, 90°, for Bus-IN

CANopen 



Mod. Description Type of connector Connection Cable length (m)
CS-LR05HC for wiring 90° M12 A 4 pin female - Pin 5 is not connected -