text.skipToContent text.skipToNavigation
Mod. DC

Mod. DC

Material: Aluminium

Supplied with:
1x flange
1x centering pin
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Intermediate bracket Mod. DC

+ = add the stroke



Mod. Ø B H Max stroke (mm)
DC-31-12-16 12-16 12,5 38 400
DC-31-20 20 12,5 38 400
DC-31-25 25 13 39,5 400
DC-31-32 32 14,5 44,5 600
DC-31-40 40 14,5 45,5 600
DC-31-50 50 14,5 45,5 600
DC-31-63 63 14,5 50 600
DC-31-80 80 16,5 56 800
DC-31-100 100 19,5 66,5 800