text.skipToContent text.skipToNavigation
Mod. FN

Mod. FN

Material: zinc-plated steel

Supplied with:
1x spot faced trunnion
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Spot faced trunnion Mod. FN

+ = add the stroke
*on end cap with END LOCK function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories 'screws and locking screws Mod. KR'



Mod. Ø TK TY US TL TM TD R screws for END LOCK* end-cap torque force screws for END LOCK* end-cap torque force
FN-32 32 14 6,5 46 12 50 12 1 M6 x 25 ( KR-EL-01 ) 5 Nm M6 x 25 ( KR-EL-01 ) 5 Nm
FN-40 40 19 9 59 16 63 16 1,5 M6 x 35 ( KR-EL-03 ) 5 Nm M6 x 35 ( KR-EL-03 ) 5 Nm
FN-50 50 19 9 69 16 75 16 1,6 M8 X 30 ( KR-EL-05 ) 10 Nm M8 X 30 ( KR-EL-05 ) 10 Nm
FN-63 63 24 11,5 84 20 90 20 1,6 M8 x 35 ( KR-EL-05 ) 10 Nm M8 x 35 ( KR-EL-05 ) 10 Nm
FN-80 80 24 11,5 102 20 110 20 1,6 M10 x 35 ( KR-EL-08 ) 15 Nm M10 x 35 ( KR-EL-08 ) 15 Nm
FN-100 100 29 14 125 25 132 25 1,6 M10 x 35 ( KR-EL-08 ) 15 Nm M10 x 35 ( KR-EL-08 ) 15 Nm
FN-125 125 30 15 150 25 160 25 2 - 20 Nm - 20 Nm
FN-6E-80 80 24 11,5 102 20 110 20 1,6 - -
FN-6E-100 100 29 14 125 25 132 25 2 - -
FN-3E-32 32 14 6,5 46 12 50 12 1 - -


Front spot faced trunnion Mod. FN



Mod. Ø TK TY XH US TL TM TD R
FN-32 32 14 6,5 23,5 46 12 50 12 1
FN-40 40 19 9 24 59 16 63 16 1,5
FN-50 50 19 9 29 69 16 75 16 1,6
FN-63 63 24 11,5 30,5 84 20 90 20 1,6
FN-6E-80 80 24 11,5 34,5 102 20 110 20 1,6
FN-6E-100 100 29 14 37 125 25 132 25 2


Front spot faced trunnion Mod. FN

+ = add the stroke
*on end cap with END LOCK function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories 'screws and locking screws Mod. KR'



Mod. Ø TK TY US TL TM TD R screws for END LOCK* end-cap torque force screws for END LOCK* end-cap torque force
FN-32 32 14 6.5 46 12 50 12 1 M6 x 25 ( KR-EL-01 ) 5 Nm M6 x 25 ( KR-EL-01 ) 5 Nm
FN-40 40 19 9 59 16 63 16 1.5 M6 x 35 ( KR-EL-03 ) 5 Nm M6 x 35 ( KR-EL-03 ) 5 Nm
FN-50 50 19 9 69 16 75 16 1.6 M8 X 30 ( KR-EL-05 ) 10 Nm M8 X 30 ( KR-EL-05 ) 10 Nm
FN-63 63 24 11.5 84 20 90 20 1.6 M8 x 35 ( KR-EL-05 ) 10 Nm M8 x 35 ( KR-EL-05 ) 10 Nm
FN-80 80 24 11.5 102 20 110 20 1.6 M10 x 35 ( KR-EL-08 ) 15 Nm M10 x 35 ( KR-EL-08 ) 15 Nm
FN-100 100 29 14 125 25 132 25 1.6 M10 x 35 ( KR-EL-08 ) 15 Nm M10 x 35 ( KR-EL-08 ) 15 Nm
FN-125 125 30 15 150 25 160 25 2 - 20 Nm - 20 Nm


Front spot faced trunnion Mod. FN

+ = add the stroke



Mod. Ø TK TY XH XL+ US TL TM ØTD R torque force
FN-32 32 14 6.5 19.5 126.5 46 12 50 12 1 5 Nm
FN-40 40 19 9 21 144 59 16 63 16 1.5 5 Nm
FN-50 50 19 9 28 152 69 16 75 16 1.6 10 Nm
FN-63 63 24 11.5 25.5 169.5 84 20 90 20 1.6 10 Nm
FN-80 80 24 11.5 34.5 185.5 102 20 110 20 1.6 15 Nm
FN-100 100 29 14 37 203 125 25 132 25 2 15 Nm
FN-125 125 30 15 50 240 150 25 160 25 2 20 Nm


Front spot faced trunnion Mod. FN

+ = add the stroke



Mod. Ø TK TY XH US TL TM ØTD R
FN-3E-32 32 14 6,5 20 46 12 50 12 1