text.skipToContent text.skipToNavigation
Mod. FM

Mod. FM

Material: anodized aluminium

Supplied with:
1x flange
1x flexible coupling
4x screws to connect on the cylinder’s side
4x screws to connect on the motor’s side
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Flange for axial connection Mod. FM

+ = add the stroke



Mod. Size Housing Motor XR ØC(h7) PF LT LD ØM(h7) E ØR TF ØB.C.D. FW1 ØTD SP ØFW2 ØDC ØDM LS Nominal torque [Nm](A) Max torque [Nm](B) J (Kgmm²) Weight [g] η
FM-6E-32-0100 32 CM-6E-32 MTB-010-… 210 30 6 11 9 32 42 29 - 45 M3 37 6 3,5 8 8 22 9 18 2 65 0,78
FM-6E-32-0023 32 CM-6E-32 MTS-23-… 208 38,1 5 9 7 32 56,4 29 47,1 - M4 37 5 3,5 8 6,35 25 9 18 2 140 0,78
FM-6E-40-0400 40 CM-6E-40 MTB-040-… 242 50 3,5 20 18 37 60 33 - 70 M5 43 3,5 3,5 10 14 40 12,5 25 3 140 0,78
FM-6E-40-0023 40 CM-6E-40 MTS-23-… 231 38,1 5 9 7 37 56,4 33 47,1 - M4 43 5 3,5 10 6,35 29,3 12,5 25 3 215 0,78
FM-6E-50-0400 50 CM-6E-50 MTB-040-… 284 50 6 19 17 42 60 37 - 70 M5 49 14 4,5 12 14 37,3 12,5 25 3 210 0,78
FM-6E-50-0024 50 CM-6E-50 MTS-24-… 274 38,1 3 9 7 42 58 37 47,1 - M4 49 4 4,5 12 8 29,3 12,5 25 3 190 0,78
FM-6E-63-0750 63 CM-6E-63 MTB-075-… 332,5 70 6 28 26 47 80 43 - 90 M6 54 24 4,5 15 19 54,8 17 34 10 565 0,78
FM-6E-63-0024 63 CM-6E-63 MTS-24-… 313,5 38,1 5 9 7 47 60,5 43 47,1 - M4 54 5 4,5 15 8 29,3 12,5 25 3 200 0,78


Flange for axial connection Mod. FM

+ = add the stroke



Mod. Size Housing Motor XR ØC(h7) PF LT LD ØM(h7) E ØR TF ØB.C.D. FW1 ØTD SP ØFW2 ØDC ØDM LS Nominal torque [Nm](A) Max torque [Nm](B) J (Kgmm²) Weight [g] η
FM-6E-32-0100 32 CM-6E-32 MTB-010-… 210 30 6 11 9 32 42 29 - 45 M3 37 6 3,5 8 8 22 9 18 2 65 0,78
FM-6E-32-0023 32 CM-6E-32 MTS-23-… 208 38,1 5 9 7 32 56,4 29 47,1 - M4 37 5 3,5 8 6,35 25 9 18 2 140 0,78
FM-6E-40-0400 40 CM-6E-40 MTB-040-… 242 50 3,5 20 18 37 60 33 - 70 M5 43 3,5 3,5 10 14 40 12,5 25 3 140 0,78
FM-6E-40-0023 40 CM-6E-40 MTS-23-… 231 38,1 5 9 7 37 56,4 33 47,1 - M4 43 5 3,5 10 6,35 29,3 12,5 25 3 215 0,78
FM-6E-50-0400 50 CM-6E-50 MTB-040-… 284 50 6 19 17 42 60 37 - 70 M5 49 14 4,5 12 14 37,3 12,5 25 3 210 0,78
FM-6E-50-0024 50 CM-6E-50 MTS-24-… 274 38,1 3 9 7 42 58 37 47,1 - M4 49 4 4,5 12 8 29,3 12,5 25 3 190 0,78
FM-6E-63-0750 63 CM-6E-63 MTB-075-… 332,5 70 6 28 26 47 80 43 - 90 M6 54 24 4,5 15 19 54,8 17 34 10 565 0,78
FM-6E-63-0024 63 CM-6E-63 MTS-24-… 313,5 38,1 5 9 7 47 60,5 43 47,1 - M4 54 5 4,5 15 8 29,3 12,5 25 3 200 0,78