text.skipToContent text.skipToNavigation
Mod. FR-5E

Mod. FR-5E

The kit includes:
1x connection flange
4x screws + 4x lock washers to connect the flange
1x locking set
4x screws + 4x lock washers to connect the gearbox
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Kit to connect the Series FR gearbox



Mod. Size Gearbox E1 E2 S D1 D2 LT BCD T1 T2 M B Max torque (Nm) J (Kgmm²) Weight [g]
FR-5E-50 50 GB-040 48 43 6 10 26 26 34 10 10 4 5,5 14 1,50 85
FR-5E-65 65 GB-060 63 60 7 14 40 40 52 11 11 5 7,4 30 5,49 140
FR-5E-80 80 GB-080 80 80 11 20 60 60 70 17 4 6 8,4 125 31,20 325


Kit to connect the gearbox Mod. FR-5E



Mod. Size Gearbox E1 E2 S ØD1 ØD2(H7) LT BCD T1 T2 M B Max torque [Nm](A) J (Kgmm²) Weight (g)
FR-5E-50 50 GB-040 48 43 6 10 26 26 34 10 10 4 5,5 14 1,50 85
FR-5E-65 65 GB-060 63 60 7 14 40 40 52 11 11 5 7,4 30 5,49 140
FR-5E-80 80 GB-080 80 80 11 20 60 60 70 17 4 6 8,4 125 31,20 325
(A) Value refers to ideal mounting and operating conditions. For further details, please contact service@camozzi.com