text.skipToContent text.skipToNavigation
Mod. K1**-02

Mod. K1**-02

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Manifold Mod. K1**-02



Mod. A B Number of ports
K102-02 35.5 26.5 2
K103-02 46 37 3
K104-02 56.5 47.5 4
K105-02 67 58 5
K106-02 77.5 68.5 6
K107-02 88 79 7
K108-02 98.5 89.5 8
K109-02 109 100 9
K110-02 119.5 110.5 10